PVSG Software Downloads
Parker Vehicle System Gateway (PVSG) > Software > Downloads

Latest Releases

For previous versions of PVSG software click here.


PVSG User Guide (1051G02)

  • Download PVSG User Guide Version 57A
    • Release Date: June 5, 2025.
  • Fault log import example click here.

PVSG PC Software (1051605)

To configure a PVSG ensure that you are using PC software that supports the config format version used by the embedded software on the PVSG.

Starting from V1.3.241.241 and higher, a license is NO longer required for the configuration tool.
Supported Operating Systems: Windows 7 (32-bit and 64-bit), Windows 10 (32-bit and 64-bit).

  • Download PVSG PC Driver Suite v127_496_496
    • Release Date: June 5, 2025
    • Supports Configuraion Format Versions: 19, 22, 23, 24
    • Supported Variants: 1051001, 1051002, 1051003, 1051004, 1051005, 1051006, 1051007, 1051011, 1051012, 1051014
    • Changes:
      • New Features:
        • Updated user guide to include new information about LIN transmit timeouts.
        • Updated CAN Logging screen (CAN Logging is still in development not officially released).
      • Bug Fixes:
        • Improved process for sending configuration to PVSG when a version mismatch is present.

PVSG Embedded Software (1051642)

Use the PVSG Update Tool provided in the PC Software to update a PVSG.

  • Download PVSG Embedded Software v1.20_1856, unzip file before using.
    • Release Date: June 5, 2025
    • Configuration Format Version: 24
    • Custom Logic SDK Version: 3
    • Supported Variants: 1051001, 1051002, 1051003, 1051004, 1051005, 1051006, 1051007, 1051011, 1051012, 1051014
    • Changes:
      • New Features:
        • Added timeouts to LIN transmits based on LIN V1.3 specifications.
        • Added support for using more than one programming plugin.
        • Only request J1939 SOFT and CI messages once per module.
        • Added support for sleep mode when J1939 Management is enabled.
      • Bug Fixes:
        • Fixed error handling of custom applications that fail to initialize.
        • FJ1939 subscriptions are now directed to the J1939 Controller Application rather than the entire J1939 stack to prevent duplicate message reception.
        • Wrapper functions have been added to the custom application SDK to maintain backward compatibility with API functions modified in the previous release.
        • Corrected LIN Manager startup sequence.

PVSG Custom Logic Tools

These tools are used to create custom applications for the PVSG. Note that custom applications must be digitally signed with a signing certificate acquired from Parker.

PVSG Custom Logic User Guide (1051G05)

  • Download PVSG Custom Logic User Guide Version 06A
    • Release Date: August 28, 2020

PVSG Custom Logic Toolchain (10516C5)

  • Download PVSG Custom Logic Toolchain Build 7
    • Release Date: Jun 25, 2018
    • Changes:
      • First Production Release.

PVSG Custom Logic Template (10516C2)

Ensure that the Custom Logic SDK Version of your custom application/programming plugin is supported by the PVSG's embedded software before configuring the application/plugin onto the PVSG.

  • Download PVSG Custom Logic Template V2.3.128
    • Release Date: Aug 27, 2020
    • Custom Logic SDK Version: 2
    • Changes:
      • Update compiler name mismatches.

PVSG PC Developer Tools (10516C3)

A license is required for the tool as well as a signing certificate and password.
Supported Operating Systems: Windows 7 (32-bit and 64-bit), Windows 10 (32-bit and 64-bit).

  • Download PVSG PC Developer Tools V0.23.12.12
    • Release Date: Aug 12, 2019
    • Changes:
      • First Production Release.