The Hyperchill range houses the evaporator stage within the water tank in conjunction with a temperature control sensor on the water outlet. This unique design guarantees highly accurate water temperature control at the chiller outlet. Temperature stability is further enhanced due to the generously sized water tank.
Economical & Environmentally Friendly
Components in the Hydraulic and Refrigerant circuit are designed to operate continuously and deliver energy saving benefits even at partial loads. Market leading performance guaranteed through the use of Multiple Compressors, Twin Independent Refrigeration Circuits (automatic rotation) & oversized Condenser / Evaporator working in conjunction to deliver the precise cooling requirements.
Safety & Reliability
Safety devices and the internal water bypass deliver increased peace of mind and reliability to the user.
The wide range options and accessories guarantees the flexibility of the Hyperchill range to meet the requirements of the most challenging industrial applications.