Expand Model

Expand Model

ICEP

The robust and compact design of the Hyperchill Plus range, coupled with the premium build quality, guarantee that the highest level of cooling performances can be achieved. Key performance characteristics delivered by the Hyperchill Plus range include:

  • Stable chiller operation & cooling conditions

  • Maintains the cleanliness & quality of the cooling fluid

  • Improved efficiency and productivity of the industrial process

  • Reduced maintenance costs & plant downtime

The non-ferrous hydraulic circuit, generously sized stainless-steel water tank, oversized condensers & evaporator guarantee energy efficient chiller operation. Cooling performance is guaranteed through a wide range of ambient conditions at differing loads. All chillers are equipped with safety devices ensuring protection of the customers investment. Modbus interface for remote monitoring is available from the ICEP007 model onwards.

The wide range of options and accessories guarantees the flexibility of the Hyperchill Plus range to meet the requirements of the most challenging industrial applications.

-