Chiller Solutions
For over 40 years, Parker have been developing and manufacturing market leading products to meet the cooling requirements across a wide range of industries. The Parker chiller range offers the ideal solution for industrial cooling processes that require: High Performance, Energy Efficiency, Reliability, Continuity of Operation & Reduced Maintenance Costs.
Parker’s precision water cooling technology is split into two main product ranges. Those ranges are the Hyperchill Plus (ICEP) and Hyperchill (ICE) range.

The ICEP & ICE range of chillers can deliver cooling capacity from 1.7 to 760 kW. The chillers are suitable for internal and external installations. Water and air-cooled condenser versions can be supplied with a range of power supplies and UL stamp for North America. The range is versatile with numerous options available delivering full flexibility to meet the exacting cooling needs in all industrial applications.
Each individual Hyperchill and Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability under all working conditions.
ICE & ICEP OVERVIEW
PROCESS CHILLERS FOR PRECISION COOLING
Cooling capacity at nominal conditions that can be achieved across the two chiller ranges.
Coooling capacity that can be achieved accross the 50 Hz & 60 Hz models:
50HZ
RANGE
ICEP
1.7 – 58 kW
ICE
76 – 360 kW
ICE MAXI
460 – 760 kW
60HZ
UL MARKED
ICEP
3 – 24 kW
PCW
29 – 230 kW
HYPERCHILL ICEP RANGE
The ICEP range offers a versatile and flexible solution for applications requiring a cooling capacity in the range of 1.7 KW to 58.3 KW. Key details of the range are as follows:
ICEP RANGE TECHNICAL SPECIFICATION
TECHNICAL DATA
|
Model ICEP |
002-W |
003-W |
005-W |
007-W |
010-W |
014-W |
020-W |
024-W |
030-W |
040-W |
050-W |
060-W |
|
Cooling Capacity1 – kW |
1.7 |
3.3 |
5.2 |
7.8 |
10.8 |
14.6 |
20.3 |
23.6 |
29.7 |
40.6 |
49.0 |
58.3 |
|
Compressor abs. power – kW |
0.7 |
1.3 |
1.4 |
1.7 |
2.5 |
3.2 |
4.4 |
5.4 |
5.7 |
7.5 |
10.0 |
12.3 |
|
SEPR HT3 |
4.58 |
4.50 |
5.00 |
5.00 |
5.22 |
5.30 |
5.02 |
5.02 |
5.00 |
5.13 |
5.12 |
5.11 |
|
Power supply – V/ph/ |
230/ 1 / 50 |
400/ 3 / 50 |
||||||||||
|
Protection Index |
33 |
54 |
||||||||||
|
Refrigerant |
R407c |
|||||||||||
COMPRESSOR
|
Type |
Hermetic Pistons |
Scroll |
||||||||||
|
Compressors / circuit |
1 / 1 |
|||||||||||
|
Max.abs. power1 compressor – kW |
0.7 |
1.3 |
1.5 |
2.4 |
3.8 |
4.4 |
5.7 |
6.6 |
8.3 |
11.4 |
14.9 |
17.3 |
AXIAL FANS
|
Quantity – n.o |
1 |
1 |
1 |
1 |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
2 |
|
Max .abs.power1 fan – kW |
0.07 |
0.12 |
0.12 |
0.3 |
0.3 |
0.4 |
0.4 |
0.4 |
0.45 |
0.69 |
0.69 |
0.69 |
|
Air flow – m2/h |
430 |
1295 |
1295 |
3437 |
3437 |
4337 |
4878 |
6159 |
9437 |
16029 |
15215 |
16875 |
WATER COOLED VERSION
|
Condenser water flow – m3/h |
N.A |
1.5 |
2.1 |
2.5 |
2.9 |
3.9 |
5.1 |
5.9 |
||||
|
Condenser connections – in |
N.A |
3/4″ |
3/4″ |
3/4″ |
1″ |
1 1/4″ |
1 1/4″ |
1 1/4″ |
||||
PUMP P30
|
Max abs.power – kW |
0.4 |
0.4 |
0.4 |
0.9 |
0.9 |
1.0 |
1.3 |
1.3 |
1.3 |
2.2 |
2.2 |
2.2 |
|
Water flow (nom/max)1 – m3/h |
0.3/1.9 |
0.6/1.9 |
0.9/1.9 |
1.3/4.8 |
1.8/4.8 |
2.5/6 |
3.4/9.6 |
4.9/9.6 |
5.1/9.6 |
6.9/18 |
8.4/18 |
10.1/18 |
|
Head pressure (nom/min)1 – m H2 O |
35/5 |
33/5 |
26/5 |
30/12.8 |
29/12.8 |
29/21 |
29/17.3 |
28/17.3 |
26/17.3 |
29/23.1 |
27/23.1 |
25/23.1 |
NOISE LEVEL
|
Sound pressure (axial)2 – dB(A) |
52 |
52 |
52 |
53 |
53 |
50 |
50 |
50 |
51 |
52 |
52 |
53 |
1) At water temperature 20/15oC, glycol 0%, either 25oC ambient temperature (air-cooled models) or 25oC condenser
water inlet temperature with 35oC condensing temperature (water-cooled models)
2) Referred to axial fan version in free field conditions at a distance of 10m from until, measured to condenser side, 1m from ground.
3) Value calculated in accordance with the European regulation (EU) 2016/2281 with regards to Ecodesign requirements for high temperature process chillers.
As the manufacturer of process chillers delivering water at a design temperature of 15oC, Parker Hannifin Manufacturing s.r.l, Gas Seperation and filtration Division EMEA, declares that Parker chiller are exempt from Ecodesign EU Regulation 2016/ 2281.
WEIGHTS & DIMENSIONS
|
Width – mm |
520 |
755 |
755 |
756 |
756 |
756 |
756 |
756 |
756 |
856 |
856 |
856 |
|
Depth – mm |
500 |
535 |
535 |
806 |
806 |
806 |
1206 |
1206 |
1206 |
1956 |
1956 |
1956 |
|
Height – mm |
550 |
801 |
801 |
1405 |
1405 |
1405 |
1405 |
1405 |
1405 |
1680 |
1680 |
1680 |
|
Connections in/out – in |
1/2″ |
3/4″ |
3/4″ |
3/4″ |
3/4″ |
3/4″ |
1″ |
1″ |
1″ |
1 1/2″ |
1 1/2″ |
1 1/2″ |
|
Tank capacity – 1 |
15 |
15 |
22.5 |
65 |
65 |
65 |
100 |
100 |
130 |
250 |
250 |
250 |
|
Weight (axial) – kg |
40 |
80 |
85 |
160 |
165 |
175 |
220 |
230 |
250 |
450 |
470 |
510 |
|
Weightwater cooled) – kg |
N/A |
N/A |
N/A |
N/A |
N/A |
175 |
220 |
230 |
250 |
450 |
470 |
510 |
The following table summarises the available 50 Hz versions in the ICEP chiller range:
|
ICEP002-W |
ICEP003-W |
ICEP005-W |
ICEP007-W |
ICEP010-W |
ICEP014-W |
ICEP020-W |
ICEP024-W |
ICEP030-W |
ICEP040-W |
ICEP050-W |
ICEP060-W |
|
|
Open Circuit |
Available with ambient manual fill kit |
|||||||||||
|
Closed Circuit |
||||||||||||
|
Air Cooled with Axial Fans |
||||||||||||
|
Air Cooled with High Head Pressure Fan For Air Channeling |
||||||||||||
|
Water Cooled |
||||||||||||
The following table(s) detail the options and standard features available for the ICEP 50Hz chiller models:
|
ICEP002-W |
ICEP003-W |
ICEP005-W |
ICEP007-W |
ICEP010-W |
ICEP014-W |
ICEP020-W |
ICEP024-W |
ICEP030-W |
ICEP040-W |
ICEP050-W |
ICEP060-W |
|
|
Differential pressure switch |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
MODBUS |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|||
|
Eyebolts |
standard |
standard |
standard |
standard |
standard |
standard |
||||||
|
Non ferrous hydraulic circuit with water tank and 3 bar pump |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
Low ambient -10oC with fan step control |
standard |
standard |
standard |
standard |
standard |
standard |
||||||
|
No Tank |
||||||||||||
|
No Tank & no pump |
||||||||||||
|
No pump |
||||||||||||
|
P50 (5 bar pump) |
||||||||||||
|
P15 (1.5 bar pump) |
||||||||||||
|
Dual pump P30 (3 bar pump) |
||||||||||||
|
Hartling plug |
||||||||||||
|
Close control (+/-0.5oC) |
||||||||||||
|
Low water -10oC) |
||||||||||||
|
Low ambient -10oC with fan speed control |
||||||||||||
|
Low ambient -20oC with fan speed control, crankcase heater and electrical panel heater |
||||||||||||
|
Antifreeze heating |
||||||||||||
|
Bionergy & aggressive ambients protection |
||||||||||||
|
Tropicalization (53oC) |
||||||||||||
|
Differential dynamic set point |
OPTIONS & STANDARD FEATURES – AIR COOLED WITH HIGH HEAD PRESSURE FAN FOR AIR CHANNELING |
|||||||||||
|
ICEP040-W |
ICEP050-W |
ICEP060-W |
|||||||||
|
Differential pressure switch |
standard |
standard |
standard |
||||||||
|
MODBUS |
standard |
standard |
standard |
||||||||
|
Non ferrous switch hydraulic circuit with water tank and 3 bar pump |
standard |
standard |
standard |
||||||||
|
Low ambient -10oC with fan step control |
standard |
standard |
standard |
||||||||
|
No tank |
|||||||||||
|
No tank & no pump |
|||||||||||
|
No pump |
|||||||||||
|
P50 (5 bar pump) |
|||||||||||
|
P15 (1.5 bar pump) |
|||||||||||
|
Dual pump P30 (3 bar pump) |
|||||||||||
|
Hartling plug |
|||||||||||
|
Close control (+/-0.5C) |
|||||||||||
|
Low water -10oC |
|||||||||||
|
Antifreeze heating |
|||||||||||
|
Differential dynamic set point |
|||||||||||
OPTIONS & STANDARD FEATURES – WATER COOLED |
|||||||||||
|
ICE0P014-W |
ICEP020-W |
ICEP024-W |
ICEP030-W |
ICEP040-W |
ICEP050-W |
ICEP650-W |
|||||
|
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|||||
|
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|||||
|
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|||||
The following table summarises the available 60 Hz versions in the ICEP chiller range:
ICEP VERSIONS & OPTIONS (60HZ MODELS)
|
ICEP002-W |
ICEP003-W |
ICEP005-W |
ICEP007-W |
ICEP010-W |
ICEP014-W |
ICEP020-W |
ICEP024-W |
|
|
Differential pressure switch |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
MODBUS |
standard |
standard |
standard |
standard |
standard |
|||
|
Eyebolts |
standard |
standard |
standard |
standard |
standard |
standard |
||
|
Non ferrous hydraulic circuit with water tank and 3 bar pump |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
Low ambient -10oC with fan step control |
standard |
standard |
||||||
|
No Tank |
||||||||
|
No Tank & no pump |
||||||||
|
No pump |
||||||||
|
P50 (5 bar pump) |
||||||||
|
P15 (1.5 bar pump) |
||||||||
|
Hartling plug |
||||||||
|
Close control(+/-0/5oC) |
||||||||
|
Low water -10oC |
||||||||
|
Low ambient -10oC with fan speed control |
||||||||
|
Low ambient -20oC with fan speed control, crankcase heater and electrical panel heater |
||||||||
|
BioEnergy & aggreesive ambients protection |
||||||||
|
Differential dynamic set point |
HYPERCHILL ICE RANGE
The ICE range offers a versatile and flexible solution for applications requiring a cooling capacity in the range of 76 KW to 750 KW. Key details of the range are as follows:
ICE RANGE TECHNICAL SPECIFICATION
TECHNICAL DATA
|
Model ICE |
076 |
090 |
116 |
150 |
183 |
230 |
310 |
360 |
||||
|
Cooling Capacity1 – kW |
76.0 |
90.2 |
115.5 |
149.2 |
182.3 |
228 |
309 |
360 |
||||
|
Compressor abs. power – kW |
15.4 |
20.3 |
24.9 |
30.8 |
40.1 |
51.4 |
65 |
82 |
||||
|
SEPR HT3 |
5.39 |
5.04 |
5.08 |
5.35 |
5.04 |
5.02 |
5.51 |
5.73 |
||||
|
Power supply – V/ph/ |
400/ 3 / 50 no neutral |
|||||||||||
|
Protection Index |
54 |
|||||||||||
|
Refrigerant |
R407c |
|||||||||||
COMPRESSOR
|
Type |
Hermetic Scroll |
|||||||
|
Compressors / circuit |
2 / 2 |
4 / 2 |
||||||
|
Max.abs. power1 compressor – kW |
11.1 |
13.7 |
16.8 |
11.1 |
13.7 |
16.8 |
23.3 |
28.7 |
AXIAL FANS
|
Quantity – n.o |
3 |
2 |
3 |
4 |
||||
|
Max .abs.power1 fan – kW |
0.78 |
0.78 |
0.78 |
2 |
2 |
2 |
2 |
2 |
|
Air flow |
25500 |
25000 |
26400 |
47000 |
46000 |
66000 |
88000 |
88000 |
CENTRIFUGAL FANS
|
Quantity – n.o |
3 |
3 |
N/A |
|||||
|
Max .abs.power1 fan – kW |
1.5 |
1.5 |
1.5 |
3 |
3 |
3 |
||
|
Air flow – m3/h |
25500 |
25500 |
26400 |
47000 |
46000 |
66000 |
||
|
Head pressure – Pa |
100 |
100 |
100 |
180 |
180 |
130 |
||
WATER COOLED VERSION
|
Condenser water flow – m3/h |
11.1 |
11.5 |
16.6 |
19.2 |
31.0 |
33.0 |
N/A |
|
|
Condernser connections – in |
1 1/4″ |
1 1/4″ |
1 1/4″ |
1 1/4″ |
1 1/4″ |
1 1/2″ |
||
PUMP P30
|
Max abs.power – kW |
2.5 |
2.7 |
2.7 |
4.5 |
4.5 |
4.5 |
8.4 |
8.4 |
|
Water flow (nom/max)1 – m3/h |
13/31 |
15/27 |
20/27 |
25/50 |
30/50 |
39/50 |
53/90 |
62/90 |
|
Head pressure (nom/min)1 – m H2 O |
23/13 |
28/16 |
25/16 |
34/20 |
32/20 |
26/20 |
26/19 |
23/19 |
NOISE LEVEL
|
Sound pressure (axial)2 – dB(A) |
58 |
58 |
58 |
62 |
62 |
64 |
65 |
65 |
1) At water temperature 20/15oC, glycol 0%, either 25oC ambient temperature (air-cooled models) or 25oC condenser
water inlet temperature with 35oC condensing temperature (water-cooled models)
2) Referred to axial fan version in free field conditions at a distance of 10m from until, measured to condenser side, 1m from ground.
3) Value calculated in accordance with the European regulation (EU) 2016/2281 with regards to Ecodesign requirements for high temperature process chillers.
As the manufacturer of process chillers delivering water at a design temperature of 15oC, Parker Hannifin Manufacturing s.r.l, Gas Seperation and filtration Division EMEA, declares that Parker chiller are exempt from Ecodesign EU Regulation 2016/ 2281.
WEIGHTS & DIMENSIONS
|
Width – mm |
898 |
898 |
898 |
1287 |
1287 |
1287 |
1500 |
1500 |
|
Depth – mm |
2200 |
2200 |
2200 |
3000 |
3000 |
3260 |
4200 |
4200 |
|
Height – mm |
1984 |
1984 |
1984 |
2298 |
2298 |
2298 |
2240 |
2240 |
|
Connections in/out – in |
2″ |
2″ |
2″ |
2 1/2″ |
2 1/2″ |
2 1/2″ |
4″ |
4″ |
|
Tank capacity – 1 |
500 |
500 |
500 |
1000 |
1000 |
1000 |
400 |
400 |
|
Weight (axial) – kg |
800 |
900 |
1000 |
1500 |
1800 |
2100 |
2900 |
3100 |
|
Weight (centrif.) – kg |
950 |
1050 |
1150 |
1700 |
2000 |
2300 |
N/A |
|
|
Weight (water cooled – kg) |
800 |
900 |
1000 |
1500 |
1800 |
2100 |
||
The following table summarises the available 50 Hz versions in the ICE chiller range:
ICE RANGE VERSION & OPTIONS [50HZ MODELS]
|
ICE076 |
ICE090 |
ICE116 |
ICE150 |
ICE183 |
ICE230 |
ICE310 |
ICE360 |
|
|
Air Cooled with Axial Fans |
||||||||
|
Air Cooled with Centrifugal Fan For Air Channeling |
||||||||
|
Water Cooled |
The following table(s) detail the options and standard features available for the ICE 50Hz chiller models:
OPTIONS & STANDARD FEATURES – AIR COOLED WITH AXIAL FANS
|
ICE076 |
ICE090 |
ICE116 |
ICE150 |
ICE183 |
ICE230 |
ICE310 |
ICE360 |
|
|
Water tank |
standard |
standard |
standard |
standard |
standard |
standard |
||
|
Without tank |
standard |
standard |
||||||
|
P30 (3 bar pump) |
standard |
standard |
standard |
standard |
standard |
standard |
||
|
No pump |
standard |
standard |
||||||
|
P50 (5 bar pump) |
||||||||
|
P15 (1.5 bar pump) |
on request |
on request |
||||||
|
Dual pump P30 (3 bar pump) |
||||||||
|
Close control (+/- 0.5oC) |
||||||||
|
Low water -10oC |
on request |
on request |
||||||
|
Low ambient -10oC with fan step control |
standard |
standard |
||||||
|
Low ambient -20oC with fan speed control, crankcase heater and electrical panel heater |
on request |
on request |
||||||
|
Anti freeze heating |
on request |
on request |
||||||
|
BioEnergy & aggressive ambients protection |
||||||||
|
Non ferrous hydraulic circuit |
||||||||
|
MODBUS |
on request |
on request |
on request |
on request |
on request |
on request |
on request |
on request |
OPTIONS & STANDARD FEATURES – AIR COOLED WITH CENTRIFUGAL FANS |
|||||||||||
|
ICE076 |
ICE090 |
ICE116 |
ICE150 |
ICE183 |
ICE230 |
||||||
|
Water tank |
standard |
standard |
standard |
standard |
standard |
standard |
|||||
|
P30 (3 bar pump) |
standard |
standard |
standard |
standard |
standard |
standard |
|||||
|
No pump |
|||||||||||
|
P50 (5 bar pump) |
|||||||||||
|
P15 (1.5 bar pump) |
|||||||||||
|
Dual pump P30 (3 bar pump) |
|||||||||||
|
Close control (+/- 0.5oC) |
|||||||||||
|
Low water -10oC |
|||||||||||
|
Low ambient -10oC with fan step control |
|||||||||||
|
Anti freeze heating |
|||||||||||
|
Non ferrous hydraulic circuit |
|||||||||||
OPTIONS & STANDARD FEATURES – WATER COOLED |
|||||
|
ICE076 |
ICE090 |
ICE116 |
ICE150 |
ICE183 |
ICE230 |
|
standard |
standard |
standard |
standard |
standard |
standard |
|
standard |
standard |
standard |
standard |
standard |
standard |
The following table details the options and standard features available for the ICE 60Hz chiller models.
OPTIONS & STANDARD FEATURES – AIR COOLED WITH AXIAL FANS
|
PCW080 |
PCW110 |
PCW130 |
PCW160 |
PCW210 |
PCW260 |
PCW330 |
PCW420 |
PCW510 |
PCW650 |
|
|
Water tank |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
P30 (3 bar pump) |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
standard |
|
No pump |
||||||||||
|
P50 (5 bar pump) |
||||||||||
|
P15 (1.5 bar pump) |
||||||||||
|
Close control (+/- 0.5oC) |
||||||||||
|
Low ambient -10oC with fan step control |
||||||||||
|
Low ambient -20oC with fan speed control, crankcase heater and electrical panel heater |
||||||||||
|
BioEnergy & aggressive ambients protection |
||||||||||
|
Non ferrous hydraulic circuit |
||||||||||
|
MODBUS |
||||||||||
|
Low water -10oC |