ParkerEngineering Your Success
 
spacer
Instrumentation Process Control

Instrumentation Process Control – Downloads

spacer

Sales & Marketing Bulletins / Brochures

Visiting Parker IPD

ZIPPDFTwelve-page booklet detailing policies, schedules and timetables for plant and headquarters visits. Includes a Notes section at the back.

Parker Instrumentation

Parker Instrumentation's Engineering Center of Excellence

ZIPPDFPamphlet detailing the innovations and advancements in Parker's new state-of-the-art facility.

Parker Instrumentation

Materials Capability for Small Bore Tubing Systems

ZIPPDFThis 20-page brochure profiles a range of high quality materials of construction for small bore tubing systems. Includes overviews, typical applications, composition and specifications for each.

Parker Instrumentation

Engineering Report on Ferrule Design-Suparcase®

ZIPPDFParker Suparcase® is a proprietary chemical process for the treatment of ASTM 316 stainless steel ferrules. It imparts a unique set of physical characteristics that greatly enhance the corrosion resistance and hardness of ASTM 316 stainless steel. This bulletin examines the features, advantages, and benefits of Parker Suparcase ferrules over untreated ASTM 316 stainless steel ferrules.

Parker Instrumentation

A-LOK® Double Ferrule Tube Fittings

ZIPPDFA-LOK® Tube Fittings are designed to provide an alternative for the installer of double ferrule tube fittings. This bulletin lists the features and benefits of A-LOK Tube Fittings, available on a full product line of instrumentation valves.

Parker Instrumentation

CCIMS® Close Coupled Instrument Manifold

ZIPPDFPresents the features and benefits of Parker's CCIMS Close Coupled Instrument Manifold for the direct connection of differential pressure (DP) transmitters.

Parker Instrumentation

CPI™ Single Ferrule Tube Fittings

ZIPPDF A synopsis of the features and benefits of CPI™ Single Ferrule Tube Fittings, designed for use on instrumentation, process and control systems, analyzers, and environmental equipment.

Parker Instrumentation

Double Block and Bleed Flanged Products

ZIPPDF Lists the features and benefits of Parker's new ball and needle valves, designed for applications required to meet the new ISO 15848 Standard for Fugitive Emissions.

Parker Instrumentation

Phastite®

ZIPPDF The features and benefits of Phastite, a ferrule-less, push-fit permanent tube connection system that offers an innovative and reliable alternative to welded connections in pressures up to 13,300 psi.

Parker Instrumentation

MPB Series

ZIPPDF A brief overview of Parker's MPB Series Ultra High Flow Ball Valves. Includes cut-away drawings and a listing of key features, specifications, dimensions, and materials.

Parker Instrumentation

FC Series

ZIPPDF A description of Parker's Flange to Compression Connectors, used to convert standard piping flanges to an instrumentation compression fitting with minimal cost and added safety. Includes a listing of key features, specifications, and part number construction.

Parker Instrumentation

MPI Tube Fittings

ZIPPDF Discusses the features and benefits of Parker's MPI Medium Pressure Inverted Tube Fittings, designed to offer secure, leak-free connections in systems that require operating pressures in the range of 6,000 to 15,000 psi.

Parker Instrumentation

Metallurgy Makes or Breaks Tube Fittings

ZIPPDFAppearing in the February 2007 issue of Machine Design, this article discusses the evolution of the single ferrule fitting for process and offshore applications; how a single ferrule works mechanically; and the need for ferrule case hardening and lubrication.

Parker Instrumentation

Molybdenum-Disulfide Lubricant Helps Stop Galling of Stainless Steel Tube Fittings Exposed to Hostile Environments

ZIPPDF Appearing in the June 2007 issue of Machine Design, this article discusses the performance of molybdenum disulfide under conditions of high temperature and pressure, vaccum, and corrosive environments.

Parker Instrumentation

    © Parker Hannifin Corporation 2012