-
REGULATING VALVE (DIRECTIONAL)
-
ISOLATING VALVE
-
WATER FILTER
-
NON RETURN VALVE
-
PRESSURE GAUGE
-
PUMP
+
+
+
+
+
+
LARGE PROCESS
(Multiple Chillers – Header System)
Multiple chillers can be configured together to remove large application heat loads. The system is generally designed around a common header. Additional chillers can be added to the header if the process cooling requirements increase.
The common header configuration provides a robust, efficient, flexible and cost-effective solution for serving large processes. The requirement for separate external tanks, pumps and control systems is removed delivering space and cost saving to the end user. The chillers will run in unison with multiple compressors sharing the cooling load. Multiple compressors and integral thermal mass allow the system to react to load changes with ease and maintain a stable water temperature.