ENGINEERING YOUR SUCCESS. parker.com/gsfe Gas Separation and Filtration Division EMEA BIOPROCESSING ANALYTICAL GAS SYSTEMS CATALOGUE
2
Welcome to Parker’s interactive guide. Accessing the information you need has never been easier. Use our interactive table of contents, thumbnails and built-in search function to find the content you need in seconds. As all of our interactive guides are optimized for mobile and desktop viewing and are connected to web resources, you can be sure to find the most up to date information anytime and anywhere. Use the quick search to navigate directly to specific content. For example part number or product name. Navigate, share, download and print this document using the quick links on the control panel. Control Panel Interactive Features Search Function Table of contents Thumbnails Notes Share Print Download Sound Zoom in Full screen 3
4 The science of separation, gas chromatography is an important technique used for drug, arson, toxicology and other organic compound analysis. It is carried out in laboratories across a range of areas, including quality control, R&D, pharmaceuticals and forensics. In order to obtain accurate and meaningful results, Parker understand that your gas management system has to deliver a consistent and high-purity gas stream - from your source to your instrumentation - without risk of introducing contaminants. Gas Chromatography Analytical Gas Generators - Gas Chromatography Installation Example Nitrogen Hydrogen Compressed Air Zero Air
5 www.parker.com/gsfe Product Selection Model Flow Rate Purity* Water Consumption (24/7, full flow) Delivery Pressure Optional Auto Water Fill (AWF) ml/min % L/week bar g psi g 20H-Fuel 160 >99.9995 1.25 0.3-6.89 5-100 YES 40H-Fuel 250 >99.9995 2 0.3-6.89 5-100 YES 60H-Fuel 500 >99.9995 4 0.3-6.89 5-100 YES Weights and Dimensions Technical Data Model Height (H) Width (W) Depth (D) Weight (Empty) Weight (Full of Water) mm in mm in mm in kg lb kg lb 20H-Fuel 456 17.9 342 13.5 437 17.2 19 41.9 23 50.7 40H-Fuel 456 17.9 342 13.5 437 17.2 19 41.9 23 50.7 60H-Fuel 456 17.9 342 13.5 437 17.2 19 41.9 23 50.7 Ambient Temperature Range 5 - 40°C (41 - 104°F) Water Supply Pressure* 0.1 bar g (1.45 psi g) Water Supply Flow Rate* 1 L/min Water Quality Deionised. ASTM II, >1MΩ, <1µs, filtered to <100µm Supply Voltage Range 90 - 264V 50/60Hz Port Connections Hydrogen Outlet Water Drain Water Fill * ⅛" Compression Fitting Quick Release Push in Fitting Quick Release Push in Fitting *With optional AWF *With respect to oxygen Note: For auto water fill option add suffix AWF ie 20H-AWF Preventative Maintenance Preventative Maintenance Kit Part Number Change Frequency Replacement desiccant cartridge MKH2PEM-D As required* 6 month kit M06.HMD.0001 6 months 24 month kit M24.HMD.0001 24 months 60 month kit M60.HMD.0001 60 months * 20H Continuous operation approx 6 to 7 months * 40H Continuous operation approx 4 to 5 months * 60H Continuous operation approx 2 to 3 months Optional Extras Description Part Number Required for Remote Networking Module H2-REMOTE-NET-DH 604971530 Allows cascading of two generators Remote Networking Expansion Module H2-REMOTE-EXP-DH 6049711540 Required to cascade each additional generator Hydrogen Generators For GC combustion detector applications
6 Weights and Dimensions Model Height (H) Width (W) Depth (D) Weight (Empty) Weight (Full of Water) mm in mm in mm in kg lb kg lb 20H-MD-Carrier 456 17.9 342 13.5 470 18.5 20.5 45.2 25 55.1 40H-MD-Carrier 456 17.9 342 13.5 470 18.5 20.5 45.2 25 55.1 60H-MD-Carrier 456 17.9 342 13.5 470 18.5 20.5 45.2 25 55.1 110H-MD-Carrier 456 17.9 342 13.5 470 18.5 23.6 51.8 28 61.7 Technical Data Ambient Temperature Range 5 - 40°C 41 - 104°F Water Supply Pressure* 0.1 bar g 1.45 psi g Water Supply Flow Rate* 1 L/min Water Quality Deionised. ASTM II, >1MΩ, <1µs, filtered to <100µm Supply Voltage Range 90V - 264V 50/60Hz Port Connections Hydrogen Outlet Water Drain Water Fill * ⅛" Compression Fitting Quick Release Push in Fitting Quick Release Push in Fitting *With optional AWF Product Selection Model Flow Rate Purity* Water Consumption (24/7, full flow) Delivery Pressure Optional Auto Water Fill (AWF) ml/min % L/week bar g psi g 20H-MD-Carrier 160 >99.9999 1.69 0.69-6.89 10-100 YES 40H-MD-Carrier 250 >99.9999 2.41 0.69-6.89 10-100 YES 60H-MD-Carrier 500 >99.9999 4.82 0.69-6.89 10-100 YES 110H-MD-Carrier 1100 >99.9999 10.60 0.69-6.89 10-100 Standard *With respect to oxygen Note: For auto water fill option add suffix AWF ie 20H-MD-AWF Preventative Maintenance Preventative Maintenance Kit Part Number Change Frequency 6 Month Kit M06.HMD.0001 6 Months 24 Month Kit M24.HMD.0001 24 Months 60 month kit M60.HMD.0001 60 months Optional Extras Description Part Number Required for Remote Networking Module H2-REMOTE-NET-DH 604971530 Allows cascading of two generators Remote Networking Expansion Module H2-REMOTE-EXP-DH 6049711540 Required to cascade each additional generator Hydrogen Generators For GC and GC/MS carrier gas applications Analytical Gas Generators - Gas Chromatography
7 www.parker.com/gsfe Ultra High Purity Nitrogen Generators For GC and other critical analytical applications Product Selection Model Flow Rate Purity* Inlet Air 8 to 9.9 bar (116 to 143 psi) Oulet Pressure Integral Compressor L/min % L/min bar g psi g UHPN2-750C 0.75 >99.9995 n/a 5 72.5 YES UHPN2-3000C 3.0 >99.9995 n/a 5 72.5 YES Weights and Dimensions Model Height (H) Width (W) Depth (D) Weight (with compressor) Weight (without compressor) mm in mm in mm in kg lb kg lb UHPN2-750, 750C 869 34.2 345 13.6 417 16.4 50 110 44 97 UHPN2-3000, 3000C 869 34.2 345 13.6 667 667 93 205 84 185 *Purity with respect to oxygen Note:Add suffix ‘E’ for 207-253V 50/60Hz ie. UHPN2-750-E Add suffix ‘W’ for 103 -126V 60Hz ie. UHPN2-750-W Technical Data Ambient Temperature Range 15 - 25°C (59 - 77°F) Inlet Air Quality* Clean dry compressed air ISO8573-1:2001 Class 2.-.1 Supply Voltage Range 103 - 126V 60Hz / 207 - 253V 50/60Hz Port Connections Inlet* Outlet UHPN2 750 Outlet UHPN2 3000 ¼" Compression Fitting ⅛" Compression Fitting ¼" Compression Fitting Preventative Maintenance Preventative Maintenance Kit UHPN2-750, 750C Part Number Change Frequency Filter kit non compressor models 606272551 12 Months Filter kit - compressor models 606272553 12 Months Compressor kit 230V 606272577 8,000 hours or 24 months (whichever comes first) Compressor kit 120V 606272579 8,000 hours or 24 months (whichever comes first) Preventative Maintenance Kit UHPN2-1500, 3000, 3000C Part Number Change Frequency Filter Kit non compressor option 606272551 12 Months Filter Kit compressor option 606272555 12 Months Compressor Kit 230V 606272581 8,000 hours or 24 months (whichever comes first) Compressor Kit 120V 606272583 8,000 hours or 24 months (whichever comes first) Optional Extras Description Part Number Required for Installation kit IK7694 Suitable for all UHP nitrogen generators * Non compressor models only
8 Analytical Gas Generators - Gas Chromatography Product Selection Model Flow Rate Purity* Delivery Pressure Integral Compressor Nitrogen Dry Air Nitrogen Dry Air L/min L/min % °C (dew point) bar g psi g G6010 0.60 1.5 >99.999 -40 5 72.5 YES Technical Data *Purity with respect to oxygen Note:Add suffix ‘E’ for 207-253V 50/60Hz ie G6010-E Add suffix ‘W’ for 103 -126V 60Hz ie G6010-W Ambient Temperature Range 5 - 45°C (41 - 113°F) Supply Voltage Range 103 - 126V 60Hz 207 - 253V 50/60Hz Port Connections Outlet (G6010) ⅛" Compression Fitting Weights and Dimensions Preventative Maintenance Preventative Maintenance Kit G6 Part Number Change Frequency Filter Kit - G6 option 1 (compressor) 606272351 12 Months Compressor Kit 230V - G6 option 1 606272336 12 Months Compressor Kit 120V - G6 option 1 606272337 12 Months Optional Extras Description Part Number Required for Installation kit IK7694 Suitable for all HP nitrogen/air generators Model Height (H) Width (W) Depth (D) Weight mm in mm in mm in kg lb G6010 842 33.1 345 13.6 413 16.3 58 127.9 High Purity Nitrogen and Dry Air Generators Analytical instrumentation
9 www.parker.com/gsfe High Purity Nitrogen Generators For analytical instruments including ICP Weights and Dimensions Technical Data Model Height (H) Width (W) Depth (D) Weight (with compressor) Weight (without compressor) mm in mm in mm in kg lb kg lb HPN2 range 869 34.2 345 13.6 667 26.3 95 189.6 86 209.4 Product Selection Model Flow Rate Purity* Inlet air @ 8 to 9.9 bar (116 to 143 psi) ** Oulet Pressure Integral Compressor L/min % L/min bar g psi g HPN2-5000 5 >99.999 110 5 72.5 No HPN2-5000C 5 >99.999 n/a 5 72.5 Yes HPN2-12500 12.5 >99.5% 129 5 72.5 No HPN2-12500C 12.5 >99.5% n/a 5 72.5 Yes *Purity with respect to oxygen ** Model HPN2-12500 min inlet 9 bar (130 psi) Note: Add suffix ‘E’ for 207-253V 50/60Hz ie. HPN2-7000-E Add suffix ‘W’ for 103 -126V 60Hz ie. HPN2-7000-W * Non compressor models only Ambient Temperature Range 15 - 25°C (55 - 77°F) Inlet Air Quality * Clean dry compressed air ISO 8573-1:2001 Class 2.-.1 Supply Voltage Range 103 - 126V 60Hz / 207 - 253V 50/60Hz Port Connections Outlet Inlet * ¼" Compression Fitting ¼" Compression Fitting Preventative Maintenance Preventative Maintenance Kit - all models Part Number Change Frequency Filter kit - non compressor models 606272557 12 Months Filter kits - compressor models 606272559 12 Months Compressor Kit 230V models 606272581 8,000 hours or 24 months (which ever comes first) Compressor Kit 120V models 606272583 8,000 hours or 24 months (which ever comes first) Optional Extras Description Part Number Required for Installation kit IK7694 Suitable for all HP nitrogen generators
10 Product Selection Model Flow Rate Purity* Inlet Air @ 9 to 9.9 bar (131 to 143 psi) Delivery Pressure Integral Compressor L/min ppm organic impurity % L/min bar g psi g UHPZN2-1000C 1 <0.1 Total Hydrocarbons >99.9995% n/a 5 72.5 YES UHPZN2-3000C 3 <0.1 Total Hydrocarbons >99.9995% n/a 5 72.5 YES Weights and Dimensions Technical Data Model Height (H) Width (W) Depth (D) Weight (with compressor) Weight (without compressor) mm in mm in mm in kg lb kg lb UHPZN2 range 869 34.2 345 13.6 667 26.3 96 211.6 86 189.5 * Non compressor models only Ambient Temperature Range 15 - 25°C (59 - 77°F) Inlet Air Quality* Clean dry compressed air ISO8573-1:2001 Class 2.-.1 Supply Voltage Range 103 - 126V 60Hz 207 - 253V 50/60Hz Port Connections Inlet* Outlet ¼" Compression Fitting ⅛" Compression Fitting Preventative Maintenance Preventative Maintenance Kit Part Number Change Frequency Filter Kit - non compressor option 606272561 12 months Filter Kit - compressor option 606272563 12 months Compressor Kit 230V 606272581 8,000 hours or 24 months (whichever comes first) Compressor Kit 120V 606272583 8,000 hours or 24 months (whichever comes first) *Purity with respect to oxygen Note:Add suffix ‘E’ for 207-253V 50/60Hz ie. UHPZN2-1000-E Add suffix ‘W’ for 103 -126V 60Hz ie. UHPZN2-1000-W Optional Extras Description Part Number Required for Installation kit IK7694 Suitable for all zero nitrogen generators Ultra High Purity Zero Nitrogen Generators For GC makeup gas and carrier gas applications Analytical Gas Generators - Gas Chromatography
11 www.parker.com/gsfe Product Selection Model Height (H) Width (W) Depth (D) Weight mm in mm in mm in kg lb UHP-10ZA-S 325 12.8 340 13.4 425 16.7 10.2 22.5 UHP-35ZA-S 455 17.9 340 13.4 425 16.7 14.2 31.3 UHP-50ZA-S 455 17.9 340 13.4 425 16.7 14.2 31.3 UHP-75ZA-S 455 17.9 340 13.4 425 16.7 14.2 31.3 UHP-300ZA-S 455 17.9 340 13.4 425 16.7 15.2 33.5 Model Flow Rate Organic Impurity Air Inlet @ 4 -10 bar g (58-145 psi g) Delivery Pressure Integral Compressor L/min ppm L/min bar g psi g UHP-10ZA-S 1 <0.1 1.2 4-10 58-145 NO UHP-35ZA-S 3.5 <0.1 4.2 4-10 58-145 NO UHP-50ZA-S 5.0 <0.1 6.0 4-10 58-145 NO UHP-75ZA-S 7.5 <0.1 9.0 4-10 58-145 NO UHP-300ZA-S 30 <0.1 35 4-10 58-145 NO Weights and Dimensions Technical Data Ambient Temperature Range 5 - 40°C (41 - 104°F) Inlet Air Quality Clean dry compressed air ISO8573-1:2001 Class 3.2.1 Supply Voltage Range 103 - 126V 60Hz 207 - 253V 50/60Hz Port Connections Outlet (UHP-10ZA-S & UHP-35ZA-S) Inlet (UHP-10ZA-S & UHP-35ZA-S) Outlet (UHP-50ZA-S - UHP-300ZA-S) Inlet (UHP-50ZA-S - UHP-300ZA-S) ⅛" Compression Fitting ⅛" Compression Fitting ¼" Compression Fitting ¼" Compression Fitting Preventative Maintenance Preventative Maintenance Kit Part Number Change Frequency Inlet Filter PM Kit - all models (Up to S/N 22Z0138) 005A0 12 Months Outlet Filter PM Kit - all models (Up to S/N 22Z0138) 005AA 12 Months Inlet Filter PM Kit - all models (From S/N 22Z0139) P010A0 12 Months Outlet Filter PM Kit - all models (From S/N 22Z0139) P010AA 12 Months Fan PM Kit, 230V - all models 606272525 24 Months Fan PM Kit, 120V - all models 606272526 24 Months Note: Add suffix ‘E’ for 207-253V 50/60Hz ie. UHP-10ZA-S-E Add suffix ‘W’ for 103 -126V 60Hz ie. UHP-10ZA-S-W Optional Extras Description Part Number Required for Installation kit IK76803 Suitable for all zero air generators Zero Air Generators For GC combustion detector applications
12 Analytical Gas Generators - Liquid Chromatography Mass Spectometry Liquid chromatography mass spectrometry (LC/MS) is used in a range of scientific sectors in applications including drug development, environmental analysis and drug discovery. But LC/MS systems require a consistent, high purity supply of inert or unreactive gas to effectively separate liquid mixtures and accurately identify the components by their mass – tasks that can be complicated by traditional means of supply. Liquid Chromatography Mass Spectrometry Installation Example Nitrogen
13 www.parker.com/gsfe Product Selection Model Height (H) Width (W) Depth (D) Weight (with compressor) mm in mm in mm in kg lb LCMS 20-1 705 27.8 510 20.1 826 32.5 129 284 LCMS 30-1 705 27.8 510 20.1 826 32.5 129 284 Model Height (H) Width (W) Depth (D) Weight (without compressor) mm in mm in mm in kg lb LCMS 20-0 705 27.8 510 20.1 559 22.0 89 196 LCMS 30-0 705 27.8 510 20.1 760 22.9 135 298 Model Flow Rate Purity* Air Inlet @ 8.5 bar g (123.3 psi g) Delivery Pressure Integral Compressor L/min % L/min bar g psi g LCMS20-0 20 >99 70 7 101.5 NO LCMS20-1 20 >99 n/a 7 101.5 YES LCMS30-0 30 >99 130 7 101.5 NO LCMS30-1 30 >99 n/a 7 101.5 YES Weights and Dimensions Technical Data Ambient Temperature Range 5 - 40°C (41 - 104°F) Inlet Air Quality* Clean dry compressed air ISO8573-1:2001 Class 2.-.1 Supply Voltage Range 103 - 126V 60Hz 207 - 253V 50/60Hz Port Connections Nitrogen Outlet / Air Inlet* ¼" Compression Fitting *Purity with respect to oxygen Note: Add suffix ‘E’ for 207-253V 50/60Hz ie LCMS20-0-E Add suffix ‘W’ for 103 -126V 60Hz ie LCMS20-0-W * Non compressor models only Product Description Compatibility Installation Height (H) Width (W Depth (D) Weight mm in mm in mm in Kg lb LCMS- ECOMax-230V Enables economy mode cycle supplying nitrogen gas only when required, whilst maintaining constant purity LCMS20-50 models with and without integral compressor All required fittings supplied with ECOMax module 103 4.06 303 11.93 408 16.06 7.8 17.2 LCMS-ECOMax Add-on-Module (Optional Extra) Preventative Maintenance Preventative Maintenance Kit Part Number Change Frequency Filter Kit - all models 606272251 12 months Compressor Kit 230V - Option 1 models 606272253 8,000 hours or 24 months (whichever comes first) Compressor Kit 120V - Option 1 models 606272261 8,000 hours or 24 months (whichever comes first) Optional Extras Description Part Number Required for Installation kit IK7572 Suitable for all LCMS nitrogen generators Nitrogen Generators For LC/MS applications - with optional economy mode
14 Model Flow Rate Purity* L/min % NitroFlow Lab 32 Up to 99.5 % Product Selection Model Height (H) Width (W) Depth (D) Weight mm in mm in mm in kg lb NitroFlow Lab 700 28 310 12 900 35 93 205 Weights and Dimensions Preventative Maintenance Maintenance Kit Carbon Adsorber Part Number as is Frequency as is Oxygen Sensor 159.005574 36 Months Compressor 230v/50Hz 159.005575 8000H *Purity with respect to oxygen and is based on flow. Higher flow results in lower purity. EU and UK chord model number 159.0003848 NitroFlow Lab Nitrogen Generators For LC/MS applications Technical Data Ambient Temperature Range 10 - 35°C 50 - 95°F Electrical Requirements 230VAC- 50Hz Port Connections Inlet Outlet G¼
15
European Headquarters La Tuilière 6, 1163 Etoy, Switzerland Tel: +41 21 821 85 00 © 2023 Parker Hannifin Corporation. All rights reserved. Catalogue CATGSFEAGSPRODCAT2023-02-EN www.parker.com/gsfe EMEA Product Information Centre Free phone: 00 800 27 27 5374 (from AT, BE, CH, CZ, DE, DK, EE, ES, FI, FR, IE, IL, IS, IT, LU, MT, NL, NO, PL, PT, RU, SE, SK, UK, ZA) US Product Information Centre Toll-free number: 1-800-27 27 537
parker.comRkJQdWJsaXNoZXIy MTQ4NTgyMQ==