MT WEL™ Web Energy Logger

 

Micro Thermo Technologies’ MT WEL™ – Web Energy Logger™ software application is the perfect solution for supermarket chain operations to manage and optimize energy operations across selected or all stores in their business. Used in conjunction with the existing MT Alliance™ installed in a store or used in a stand alone mode, the Web Energy Logger provides energy monitoring, demand response load shedding and real-time pricing services. This new energy management solution enables supermarket operators to obtain the latest information about store energy consumption in real-time, from virtually anywhere in the world.

Integral to the Web Energy Logger are the MT-560 Communication Gateway and Energy Node, which are installed locally at the store. These system elements collect stored energy data and send that data to a central database that resides on a secure server located remote from the store. This database is used to generate reports from the aggregate information collected. Security is a main priority, and solutions for access are always developed in conjunction and compliance with the supermarket’s IT security standards.

Because of the LonWorks technology used within the MT Energy Node, there is no risk for data loss due to network communications issues.

Always on the cutting edge, offering the best solutions in supermarket control and monitoring, Micro Thermo Technologies and our Web Energy Logger provide you with accurate and comprehensive data to make informed decisions and optimize store efficiency and revenue.

 Screenshot 1Screenshot2