|
Parflex offers several different options for hoses. Options include, but are not limited to: different electrical connectors, including options for heat and abrasion shield over lead wires; 1/4, 5/16, and 3/8 fittings; wide variety of lengths; 12V or 24V; etc. Parflex also now has designs for other sizes and core tubes for SCR hoses. These designs ensure that Parflex hoses can be utilized on SCR systems from multiple suppliers. • Nylon core products in 6mm I.D. For any non-standard sizes or core tube materials, contact customer service. NOTE: U.S. Patent No. 8,819,922 on all products |
Read Additional Articles: | |||||
Accessory Information
| |||||||
| A Closer Look: SCR Hose Assembly
| |||||||
| © 2020 Parker Hannifin Corporation - All Rights Reserved | |||||||