OR | Nominal | Tolerance | Limit | Min | Max | ||
---|---|---|---|---|---|---|---|
ød1 | Inner Diameter |
|
± | ||||
ød2 | Cross section | ± |
Groove | Nominal | Tolerance | Lower | Upper | Min | Max | |
---|---|---|---|---|---|---|---|
ød4 | Bore Diameter | ||||||
ød6 | Groove | ||||||
ød7 | Outer Diameter | ||||||
ød8 | Inner diameter | ||||||
ød10 | Bore | ||||||
ød5 | Rod | ||||||
ød9 | Piston | ||||||
ød3 | Groove | ||||||
b | Width | ||||||
h | Depth | ||||||
r | Radius |
Results | Recommendation | Concentric | Eccentric | |||
---|---|---|---|---|---|---|
Min | Max | Min | Max | |||
t Depth + gap | ||||||
s gap | ||||||
Interference of OR outer-ø | ... | % | ||||
Stretch of OR inner-ø | ... | % | ||||
Compression of OR ød2 | ... | % | ||||
Gland fill | ... | % | ||||
Total deformation force | N |
Results | Recommendation | Min | Max | |
---|---|---|---|---|
Interference of OR outer-ø | ... | % | ||
Stretch of OR inner-ø | ... | % | ||
Compression of OR ød2 | ... | % | ||
Gland fill | ... | % | ||
Total deformation force | N |