Parker Legris Rectus : Distribution Catalogue

465 Level 3 reduit 4212/4214..20 Normally Open Axial Valve with FKM Seal, Female BSPP Thread Nickel-plated brass, FKM C Without detection With detection F G H H1 L Kg Rp3/8 4212 10 17 20 4214 10 17 20 22.0 4653.5.0 30.5 98.00.650 Rp1/2 4212 15 21 20 4214 15 21 20 27.0 52 59.0 33.0 113.0 0,850 Rp3/4 4212 20 27 20 4214 20 27 20 33.0 63.5 71.039.0136.01.500 Rp1 4212 25 34 20 4214 25 34 20 41.0 69 76.0 41.5 144.0 1.700 Rp1 1/4 4212 32 42 20* 4214 32 42 20* 50.0 86 91.0 48.0 166.0 3.300 Rp1 1/2 4212 40 49 20* 4214 40 49 20* 60.0 96 102.0 54.0 181.0 3.600 Rp2 4212 50 48 20* 4214 50 48 20* 70.0 109 115.0 60.0 205.0 5.100 Pilot port: G1/8 Delivered with a silencer *Models with EC marking Threads conformed to ISO 7/1 (Rp) 4298 00 02 Limit Switch Nickel-plated brass, FKM Sub-Base for control with spool valve or solenoid valve with Namur pad mounting 4222/4224..20 Double-Acting Axial Valve with FKM Seal, Female BSPP Thread Nickel-plated brass, FKM C Without detection With detection F G H H1 L Kg Rp3/8 4222 10 17 20 4224 10 17 20 22.0 4653.5.0 30.5 98.00.600 Rp1/2 4222 15 21 20 4224 15 21 20 27.0 52 59.0 33.0 113.0 0,800 Rp3/4 4222 20 27 20 4224 20 27 20 33.0 63.5 71.039.0136.01.400 Rp1 4222 25 34 20 4224 25 34 20 41.0 69 76.0 41.5 144.0 1.600 Rp1 1/4 4222 32 42 20* 4224 32 42 20* 50.0 86 91.0 48.0 166.0 3.000 Rp1 1/2 4222 40 49 20* 4224 40 49 20* 60.0 96 102.0 54.0 181.0 3.300 Rp2 4222 50 48 20* 4224 50 48 20* 70.0 109 115.0 60.0 205.0 4.800 Pilot port: G1/8 *Models with EC marking Threads conformed to ISO 7/1 (Rp) Complementary Range Products Namur Pilot Spool Valve Pilot Solenoid Valve G1/8" 3/2 Parker Series 331 3/2 Parker Series 341 5/2 Parker Series 131 The valve is delivered with a magnet in the piston (assembled during the production) and supplied with a slot for mounting the limit switch(es). We provide separately inductive limit switch with LED which can be easily mounted in the slot and fixed with their screws. • REED PNP, LED • 3 wires (2 meters) • Operating voltage 5-50 AC/DC • Permanent current rating of switching output AC = 350 mA ; DC = 500 mA • IP67, CE, UKCA, UL, EAC, CCC Delivered with the valve, unassembled Technical polymer Axial Valves 4243 Spare parts kit A = Body seal B = Piston seal C = Lip seals D = Stem seals E = Piston seal Kit 4243 00 10 20 Kit for FKM seal DN10 4243 00 10 30 Kit for EPDM seal DN10 4243 00 15 20 Kit for FKM seal DN15 4243 00 15 30 Kit for EPDM seal DN15 4243 00 20 20 Kit for FKM seal DN20 4243 00 20 30 Kit for EPDM seal DN20 4243 00 25 20 Kit for FKM seal DN25 4243 00 25 30 Kit for EPDM seal DN25 4243 00 32 20 Kit for FKM seal DN32 4243 00 32 30 Kit for EPDM seal DN32 4243 00 40 20 Kit for FKM seal DN40 4243 00 40 30 Kit for EPDM seal DN40 4243 00 50 20 Kit for FKM seal DN50 4243 00 50 30 Kit for EPDM seal DN50

RkJQdWJsaXNoZXIy MzYzNzg=