Parker Legris Rectus : Distribution Catalogue

Pneumatic Control • available for single or double acting • local compressed air control • for repetitive on/off cycles • remote control where access to the machine is difficult or ATEX areas Electro-Pneumatic Control with NAMUR spool valve (3/2 for single acting - 5/2 for double acting) • available for single or double acting • for automated industrial systems • Namur pad-mounting (delivered unassembled) • robust and compact solution • better response time than other technologies Electro-Pneumatic Control with solenoid valves (3/2) • recommended for single acting • for automated industrial systems • pilot solenoid valve banjo G1/8 normally closed 3/2 • easy to connect • swivel at 360° Pneumatic operation Electro-pneumatic operation Electro-pneumatic operation The Parker Legris axial valve offers 3 control methods depending on the application: Installation Options Product Codes 42 XX 10 YY ZZ Valve type Without detection 4202: Normally closed 4212: Normally open 4222: Double acting With detection 4204: Normally closed 4214: Normally open 4224: Double acting Seals Material 20: FKM 30: EPDM (only for NC version) 10 = 10 mm 15 = 15 mm 20 = 20 mm 25 = 25 mm 32 = 32 mm 40 = 40 mm 50 = 50 mm Pipe Size (inch): 17: Rp3/8’’ 21: Rp1/2’ 27: Rp3/4’’ 34: Rp1’’ 42: Rp1 1/4’’ 49: Rp1 1/2’’ 48: Rp2’’ 464 4202/4204..20 Normally Closed Axial Valve with FKM Seal, Female BSPP Thread Nickel-plated brass, FKM C Without detection With detection F G H H1 L Kg Rp3/8 4202 10 17 20 4204 10 17 20 22.0 46 53.5.0 30.5 98.0 0.650 Rp1/2 4202 15 21 20 4204 15 21 20 27.0 52 59.0 33.0 113.0 0,850 Rp3/4 4202 20 27 20 4204 20 27 20 33.0 63.5 71.039.0136.01.500 Rp1 4202 25 34 20 4204 25 34 20 41.0 69 76.0 41.5 144.0 1.700 Rp1 1/4 4202 32 42 20* 4204 32 42 20* 50.0 86 91.0 48.0 166.0 3.300 Rp1 1/2 4202 40 49 20* 4204 40 49 20* 60.0 96 102.0 54.0 181.0 3.600 Rp2 4202 50 48 20* 4204 50 48 20* 70.0 109 115.0 60.0 205.0 5.100 Pilot port: G1/8 Delivered with a silencer *Models with EC marking Threads conformed to ISO 7/1 (Rp) 4202/4204..30 Normally Closed Axial Valve with EPDM seal, Female BSPP Thread Nickel-plated brass, EPDM C Without detection With detection F G H H1 L Kg Rp3/8 4202 10 17 30 4204 10 17 30 22.0 4653.5.0 30.5 98.00.650 Rp1/2 4202 15 21 30 4204 15 21 30 27.0 52 59.0 33.0 113.0 0,850 Rp3/4 4202 20 27 30 4204 20 27 30 33.0 63.5 71.039.0136.01.500 Rp1 4202 25 34 30 4204 25 34 30 41.0 69 76.0 41.5 144.0 1.700 Rp1 1/4 4202 32 42 30* 4204 32 42 30* 50.0 86 91.0 48.0 166.0 3.300 Rp1 1/2 4202 40 49 30* 4204 40 49 30* 60.0 96 102.0 54.0 181.0 3.600 Rp2 4202 50 48 30* 4204 50 48 30* 70.0 109 115.0 60.0 205.0 5.100 Pilot port: G1/8 Delivered with a silencer *Models with EC marking Threads conformed to ISO 7/1 (Rp) Axial Valves Axial Valves 04 // Induistrial Valves

RkJQdWJsaXNoZXIy MzYzNzg=