Parker Legris Rectus : Distribution Catalogue

463 Level 3 reduit Component Materials Technical Characteristics This valve is equipped with a pneumatic actuator. It can be controlled pneumatically or electro-pneumatically (using a NAMUR spool valve or solenoid valve) for integration into automated systems. Available with or without detection. Advantages • Compact solution • Easy to install: ready-to-use • Two seal materials (FKM, EPDM) for a wider chemical and temperature range • Pneumatic or electro-pneumatic • Three versions: normally closed, normally open and doubleacting • Available with or without detection • Compatible Fluids: Compressed air, water, industrial fluids... Other fluids: please consult us • Working Pressure: 10 bar max. • Pilot Pressure: NC and NO: 4.2 to 8 bar Double-acting: 3 to 8 bar • Working Temperature: -20°C to +150°C (EPDM and FKM) With detection: +90°C max Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 23 mm Hg (97% vacuum). Regulations • PED • RoHS • REACH Sub-base: technical polymer Body: nickelplated brass Lip seal: EPDM or FKM Piston: chemical nickel-plated brass Seat: nickel-plated brass Seat seal: EPDM or FKM O-ring: EPDM or FKM Silicone-free 1 0,8 0,6 0,4 0,2 0,1 0,08 0,06 0,04 2 3/8" Kv=2,6 1/2" Kv=6,5 3/4" Kv=11 1" Kv=15,7 1"1/4 Kv=25 1"1/2 Kv=46 2" Kv=58 4 6 8 20 40 60 Flow Curve and Pressure Drop (Kv) Kv in m3/h (ambient water temperature, under a differential pressure of 1 bar) Pressure drop (bar) Flow (m³/h) EPDM/FKM 0 -20 4 2 0 6 10 8 12 20 40 100 60 120 80 140 150 Pressure/Temperature Working Pressure (bar) Working Temperature (°C) Depending on operational requirement, piloting air is passed into the actuation chamber to open or close the valve. Piloted State (valve closed) Double-Acting Axial Valve (DA) Pilot signal to close Pilot signal to open Piloted State (valve open) Rest State (valve closed) Normally Closed Axial Valve (NC) Return spring Pilot signal Piloted State (valve closed) Normally Open Axial Valve (NO) Rest State (valve open) Piloted State (valve open) Return spring Pilot signal Operation Axial Valves

RkJQdWJsaXNoZXIy MzYzNzg=