Parker Legris Rectus : Distribution Catalogue

462 Butterfly Valves 4602 2/2 Butterfly Shut-Off Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F H L M Kg 6.0 G1/4 4602 06 13 9.0 17.0 35.0 34.0 54.0 0.102 7.0 G3/8 4602 07 17 11.0 22.0 35.0 39.0 54.0 0.136 10.0 G1/2 4602 10 21 12.0 24.0 37.0 42.0 54.0 0.140 13.0 G3/4 4602 13 27 14.0 30.0 40.0 49.0 54.0 0.208 18.0 G1 4602 18 34 15.0 41.0 46.0 55.0 54.0 0.412 Component Materials The butterfly valve allows frequent operation with very low torque on circuits without retention zones. Advantages • Compatible with abrasive fluids (including solid particles) • Fluid flow direction marked (uni-directional) • Small size • Simple and efficient design Regulations • PED • RoHS • REACH Silicone-free Reliable performance is dependent upon the type of fluid conveyed. Technical Characteristics • Compatible Fluids: Compressed air, abrasive fluids • Working Pressure: 0 to 16 bar • Working Temperature: -20°C to +80°C Body: nickel-plated shot-blasted brass Flap: stainless steel O-ring: NBR Lever: zamak, black epoxy paint Stem: brass

RkJQdWJsaXNoZXIy MzYzNzg=