Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 461 04 // Induistrial Valves Needle and Butterfly Valves Needle Valves Needle Valves 0531 Right-Angle Needle Valve, Male/Female BSPP Thread Nickel-plated brass DN C E E1 HminHmax H1 J L Kg 4.0 G1/8 0531 04 10 7.0 9.0 46 52.046 19.0 17.0 19.0 0.082 G1/4 0531 04 13 9.5 11.0 46 52.046 21.0 17.0 21.0 0.090 6.0 G1/4 0531 06 13 9.5 11.0 55 63.055 25.0 22.0 26.0 0.155 G3/8 0531 06 17 9.5 12.0 55 63.055 25.0 22.0 27.0 0.153 10.0 G1/2 0531 10 21 13.0 16.0 62 72.062 34.0 26.0 33.0 0.329 0562 Needle Drain Valve, Male BSPP and Metric Thread Brass DN C E F H min H max Kg 5.0 G1/8 0562 05 10 8.0 16.0 36 40.036 0.032 G1/4 0562 05 13 10.0 19.0 38.5 42.538.5 0.040 M10x1 0562 05 60 8.0 16.0 37.5 40.037.5 0.031 0563 Needle Drain Valve, BSPT Thread Brass DN C F H min H max Kg 5.0 R1/4 0563 05 14 14.0 28.5 32.528.5 0.021 0627 Automatic Vent Pressure Gauge Valve, Female BSPP Thread Nickel-plated brass, NBR C F H K L Kg G1/4 0627 00 13 19.0 43.5 20.0 40.0 0.097 Pressure: 10 bar This isolating valve is used to connect a pressure gauge to a circuit. Resetting the lever isolates and vents the gauge. A locking pin can be used to enable the gauge to be fitted permanently. 0630 Pressure Relief Valve, Male BSPP Thread Brass C E F H Kg G1/4 0630 06 13 9.0 17.0 42.5 0.050 This valve is delivered without calibration, but can be adjusted by inserting metal washers into the hexagon (F). Maximum working pressure: 10 bar Calibration from 1 to 10 bar (not below) 0591 Needle Valve, Female BSPP Thread Stainless steel 316L, PTFE L C H1 C H F F L1 DN C F H min H max H1 L L1 Kg 3.0 G1/8 0591 03 10 22.0 90 99.090 25.0 45.0 48.0 0.342 4.0 G1/4 0591 04 13 22.0 90 99.090 25.0 50.0 48.0 0.354 5.0 G3/8 0591 05 17 22.0 90 104.090 30.0 56.0 48.0 0.430 6.0 G1/2 0591 06 21 22.0 90 104.090 30.0 62.0 48.0 0.478

RkJQdWJsaXNoZXIy MzYzNzg=