460 Needle Valves 0502 In-Line Needle Valve, Female BSPP Thread Nickel-plated brass DN C E H Hmax J L/2 Kg 4.0 G1/8 0502 04 10 9.0 56.0 50.0 17.0 23.0 0.133 G1/4 0502 04 13 11.0 56.0 50.0 17.0 23.0 0.120 6.0 G3/8 0502 06 17 12.0 67.0 60.0 26.0 0.171 9.0 G3/8 0502 09 17 12.0 82.0 70.0 33.0 0.426 0501 In-Line Needle Valve, Male/Female BSPP Thread Nickel-plated brass DN C E E1 HHmaxJ L Kg 4.0 G1/8 0501 04 10 9.0 7.0 56.0 50.0 17.0 44.0 0.118 G1/4 0501 04 13 11.0 9.5 56.0 50.0 17.0 46.0 0.115 6.0 G3/8 0501 06 17 12.0 9.5 67.0 60.0 48.0 0.158 0510 In-Line Needle Valve with Compression Connections Nickel-plated brass DN ØD C F H min H max L/2 Kg 4.0 6 M10x1 0510 04 06 13.0 42 46.042 29.0 0.083 8.0 8 M12x1 0510 05 08 14.0 42 46.042 30.0 0.083 5.0 10 M16x1.5 0510 05 10 19.0 42 46.042 31.0 0.134 The needle is sealed by an O-ring. Maximum operating pressure: Ø4: 100 bar, Ø5: 60 bar Working temperature: -15°C to +70°C Tightening torques: please refer to the Compression Fittings chapter of this catalogue. 0532 Right-Angle Needle Valve, Female BSPP Thread Nickel-plated brass DN C E HminHmax H1 J L Kg 4.0 G1/8 0532 04 10 9.0 46 52.046 19.0 17.0 19.0 0.093 G1/4 0532 04 13 11.0 46 52.046 21.0 17.0 21.0 0.087 6.0 G1/4 0532 06 13 11.0 55 63.055 26.0 22.0 26.0 0.171 Component Materials Made of nickel-plated brass or stainless steel, the needle valves are designed for applications that require manual flow adjustment. Advantages • Manual flow adjustment • Numerous valve and safety accessory configurations Technical Characteristics Regulations • PED • REACH • RoHS Needle: nickel-plated brass or 316L stainless steel (0591) Lever: zamak, nickel-plated brass or 316L stainless steel (0591) Bottom packing washer: mineral fibre Stem nut: nickel-plated brass or 316L stainless steel (0591) Locking nut: nickel-plated brass or 316L stainless steel (0591) Body: nickel-plated shot-blasted brass or stainless steel (0591) Top packing washer: brass or 316L stainless steel (0591) Silicone-free Brass Stainless Steel Compatible Fluids Compressed air, water, industrial fluids, etc. Other fluids: contact us Many fluids Working Pressure 0 to 120 bar 0 to 400 bar Working Temperature -20°C to +100°C (except model 0510) -20°C to +180°C Reliable performance is dependent upon the type of fluid conveyed.
RkJQdWJsaXNoZXIy MzYzNzg=