Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 459 04 // Induistrial Valves Ball Valves LIQUIfit® Ball Valves LIQUIfit® Ball Valves 4020 2/2 In-Line Ball Valve Polypropylene with fibreglass, EPDM ØD H H1 L L1 Kg 6 4020 06 00WP2 36.0 13.0 57.0 27.0 0.019 8 4020 08 00WP2 36.0 13.0 60.0 27.0 0.020 10 4020 10 00WP2 36.0 13.0 70.0 33.0 0.023 12 4020 12 00WP2 36.5 13.0 88.0 43.0 0.034 4020 2/2 In-Line Ball Valve Inch Polypropylene with fibreglass, EPDM ØD H H1 L L1 Kg 1/4 4020 56 00WP2 36.0 13.0 57.0 27.0 0.015 3/8 4020 60 00WP2 36.0 13.0 70.0 33.0 0.028 4021 2/2 In-Line Ball Valve, Male NPTF Thread Inch Polypropylène with fibreglass, EPDM ØD C H H1 L L1 Kg 1/4 NPTF1/4 4021 56 14WP2 36.0 13.0 61.0 31.0 0.029 3/8 NPTF3/8 4021 60 18WP2 36.0 13.0 64.0 33.5 0.028 4023 2/2 In-Line Ball Valve, Female NPTF Thread Inch Polypropylène with fibreglass, EPDM L L1 C L1 ØD C H H1 L L1 Kg 3/8 NPTF3/8 4023 60 18WP2 36.0 13.0 64.0 33.5 0.028 Component Materials As an integral part of the LIQUIfit® range, these ball valves are designed for water and beverage handling circuits. FDA, NSF and WQA standards are a guarantee of safety for the health of consumers. These ball valves offer sealing and cleanliness to the equipment. Advantages • Technical polymer body • Full flow self-sealing ball maintains the cleanliness of the circuit • LIQUIfit® push-in connection, static and dynamic sealing. No pumping effect. Resistant to water hammer. Technical Characteristics • Compatible Fluids: Water, drinks, beverages, industrial water, CO2, inert gases • Working Pressure: 0 to 10 bar at 20°C • Working Temperature: -15°C to +100°C Regulations • FDA: 21 CFR • NSF 51 Body: polypropylene Lever: technical polymer Stem seal: EPDM Seals: EPDM Ball: self-cleaning technical polymer Silicone-free 4022 2/2 Right- Angled Ball Valve, Female NPTF Thread Inch Polypropylène with fibreglass, EPDM ØD C H H1 L L1 Kg 1/4 NPTF1/4 4022 56 14WP2 52.0 29.0 44.0 31.0 0.016 4024 2/2 Right-Angled Ball Valve Polypropylene with fibreglass, EPDM ØD H H1 L L1 Kg 6 4024 06 00WP2 54.0 31.0 41.0 27.0 0.020 10 4024 10 00WP2 61.0 38.0 47.0 33.0 0.024

RkJQdWJsaXNoZXIy MzYzNzg=