Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 457 04 // Induistrial Valves Ball Valves High Pressure Series Mini Series 7910 2/2 In-Line Mini-Ball Valve Technical polymer, NBR ØD G H H1 K L N Kg 4 7910 04 00 15 37.0 7.5 22.0 51.0 16.0 0.039 6 7910 06 00 15 37.0 7.5 22.0 52.0 16.0 0.034 8 7910 08 00 15 37.0 7.5 22.0 52.0 16.0 0.025 10 7910 10 00 20 43.0 11.0 30.0 66.0 22.0 0.060 12 7910 12 00 20 43.0 11.0 30.0 66.0 22.0 0.040 7911 2/2 In-Line Mini-Ball Valve, Male BSPP Thread Technical polymer, Nickel-plated brass, NBR ØD C EFGHKLL1NKg 6 G1/8 7911 06 10 5.0 13.0 14 37.0 22.0 62.0 37.0 16.0 0.045 8 G1/4 7911 08 13 5.5 16.0 17.5 37.0 22.0 61.0 35.0 16.0 0.040 10 G3/8 7911 10 17 5.5 20.0 22 43.0 30.0 74.0 41.0 22.0 0.075 12 G1/2 7911 12 21 7.5 24.0 26 43.0 30.0 75.0 42.0 22.0 0.075 Component Materials Equipped with push-in connections and a technical polymer body, this series combines lightness on the equipment, speed of installation. Advantages • Lightweight and compact • LF 3000® push-in connections, static and dynamic sealing • Automatic seal wear compensation for long-term reliability • Ultra-compact handle, easy operation, screwdriver slot for difficult access Tightening Torques Threads G1/8 G1/4 G3/8 G1/2 daN.m 0.8 1.2 3 3.5 Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 755 mm Hg (99 % vacuum). Technical Characteristics • Compatible Fluids: Compressed air, neutral gases • Working Pressure: Vacuum to 10 bar • Working Temperature: -20°C to +80°C Body: technical polymer Stem: brass Adaptor: nickel-plated brass Lever: technical polymer Seat seal: graphiteimpregnated polyamide Wear-compensation seal: NBR Stem seal: NBR Ball: nickel-plated polished brass Silicone-free 3/2 model with vent Lever with screwdriver slot Downstream vent Vented Valve, Open Position Vented Valve, Closed Position Installation Options

RkJQdWJsaXNoZXIy MzYzNzg=