456 High Pressure Series 4402 2/2 In-Line High Pressure Ball Valve, Female BSPP Thread Treated brass, NBR DN C EH1H2H3 J K L L1NN1Kg 7.0 G1/4 4402 07 13 12.0 50.0 13.0 15.0 30.0 30.0 58.0 25.0 15.0 20.0 0.402 10.0 G3/8 4402 10 17 12.0 54.0 23.0 19.0 36.0 39.0 72.0 36.0 20.0 30.0 0.722 13.0 G1/2 4402 13 21 15.0 56.0 23.0 21.0 40.0 42.0 79.0 36.0 20.0 30.0 0.870 Component Materials Designed for applications up to 300 bar, these carefully manufactured ball valves guarantee safe operation. Advantages • Low operating torque, even at high pressure • Repositionable and exchangeable handles • Robust design resistant to high tightening torques • Fixing screws for through-bulkhead mounting Regulations • PED • RoHS • REACH Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics • Compatible Fluids: Compressed air, lubricants, gases • Working Pressure: Vacuum to 300 bar • Working Temperature: -15°C to +80°C Body: dichromate-treated zinc-plated brass Threaded inserts: treated steel Reinforcement ring: treated steel Stem: stainless steel Lever: zamak Wearcompensation seals: NBR Seat seals: NBR Ball: polished brass Stem seal: PTFE Silicone-free Through bulkhead with screws With brackets and screws Bulkhead Mounting Surface Mounting Installation Options
RkJQdWJsaXNoZXIy MzYzNzg=