454 Stainless Steel Series 4832 2/2 In-Line 3-Piece Ball Valve with Fixing Plate, Female BSPP Thread Stainless steel 316L, PTFE DN C E F G H K L M T Kg 10.0 Rp1/4 4832 10 13** 18.0 22.0 36 50.0 36.0 57.0 110.5 5.5 0.272 15.0 Rp1/2 4832 15 21 20.5 27.0 36 64.0 36.0 65.0 131.5 6.0 0.478 20.0 Rp3/4 4832 20 27 22.5 32.0 42 68.0 42.0 76.0 131.5 5.5 0.568 25.0 Rp1 4832 25 34 27.0 41.0 42 78.5 42.0 92.0 174.5 6.0 1.229 32.0 Rp1 1/4 4832 32 42* 30.0 50.0 42 83.5 42.0 106.5 174.5 5.5 1.530 40.0 Rp1 1/2 4832 40 49* 31.0 55.0 50 100.0 50.0 116.0 250.5 6.5 2.146 50.0 Rp2 4832 50 48* 36.0 70.0 50 107.0 50.0 136.0 250.5 6.5 3.140 *Models with EC marking ** Without Fixing Plate Threads conformed to ISO 7/1 4812 2/2 In-Line Ball Valve with Fixing Plate, Female BSPP Thread Stainless steel 316L, PTFE DN C E G H L M T Kg 10.0 Rp1/4 4812 10 13 10.0 36 50.0 55.0 110.0 5.5 0.263 Rp3/8 4812 10 17 11.0 36 50.0 55.0 110.0 5.5 0.254 15.0 Rp1/2 4812 15 21 15.0 36 53.0 66.0 110.0 5.5 0.336 20.0 Rp3/4 4812 20 27 16.0 42 67.0 79.0 130.0 5.5 0.574 25.0 Rp1 4812 25 34 19.0 42 79.0 93.0 175.0 5.5 1.010 32.0 Rp1 1/4 4812 32 42* 21.0 42 83.0 100.0 175.0 5.5 1.337 40.0 Rp1 1/2 4812 40 49* 21.0 50 100.0 110.0 250.0 6.5 2.161 50.0 Rp2 4812 50 48* 26.0 70 107.0 131.0 250.0 6.5 3.262 *Models with EC marking Threads conformed to ISO 7/1 Component Materials For severe food or industrial process applications, a series with a 316L stainless steel body that withstands aggressive environments, as well as high pressures and temperatures. Advantages • Chemical compatibility • High temperature operation: up to +150°C • 3 straight versions : - Compact type cannot be disassembled - 3-piece can be disassembled - Light series for more compactness Regulations Industrial: • PED • RoHS • REACH Technical Characteristics Compatible Fluids Types 4810, 4812 and 4832 Type 0465 All fluids All fluids Working Pressure 0 to 65 bar (see details in product tables below) Vacuum to 20 bar Working Temperature -20°C to +150°C -20°C to +120°C Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 755 mm Hg (99% vacuum). Body: 316L stainless steel (4832-4812-4810) or 303 stainless steel (0465) Seat seals: PTFE Wear-compensation seal: 2 PTFE seals (0465) 1 FKM seal (4832-48124810) Stem seal: PTFE Lever: nickel-plated brass (0465) or 430 stainless steel (4832-4812-4810) Ball: 316L stainless steel (4832-48124810) or 303 stainless steel (0465) Stem: 316L stainless steel (4832-4812-4810) or 303 stainless steel (0465) 10 20 30 40 50 60 70 -20 0 20 50 100 150 PN64 PN 40 PN 25 Version 4810, 4812 and 4832 Temperature °C Temperature °C Version 0465 Working Pressure (bar) Working Pressure (bar) Examples at +100°C: PN 64: 48 bar PN 40: 30 bar PN 25: 24 bar For temperatures between +150°C and +200°C, please contact us. Pressure and Temperature Resistance 140 140 140 105 105 64 64 64 NP 64 64.0 40 40.0 25 25 25 NP
RkJQdWJsaXNoZXIy MzYzNzg=