Level 3 reduit 453 04 // Induistrial Valves Ball Valves Standard Series Standard Series BVGT4-C 2/2 Standard In-Line Ball Valve, Female BSPP Thread, Butterfly Handle Nickel-plated brass ØG L E F C H M DN C E F G H L M Kg 8.0 G1/4 BVGT4-1/4C 9.0 17.0 25 40.0 39.0 50.0 0.130 10.0 G3/8 BVGT4-3/8C 9.0 20.0 25 40.0 39.0 50.0 0.120 15.0 G1/2 BVGT4-1/2C 11.0 25.0 32.5 44.0 50.0 50.0 0.180 20.0 G3/4 BVGT4-3/4C 12.0 31.0 39 49.0 54.0 50.0 0.265 25.0 G1 BVGT4-1C 14.0 38.0 47.5 53.0 67.0 50.0 0.390 Compact lever BVG4-LOCK 2/2 In-Line Lockable Ball Valve, Female BSPP Thread Nickel-plated brass DN C E F H L M Kg 8.0 G1/4 BVG4-1/4LOCK 9.0 17.0 46.0 39.0 96.0 0.150 10.0 G3/8 BVG4-3/8LOCK 9.0 20.0 46.0 39.0 96.0 0.150 15.0 G1/2 BVG4-1/2LOCK 11.0 25.0 51.0 50.0 96.0 0.255 19.0 G3/4 BVG4-3/4LOCK 12.0 31.0 59.0 54.0 117.0 0.390 25.0 G1 BVG4-1LOCK 14.0 38.0 63.0 67.0 117.0 0.590 BVG4P-LOCK 3/2 In-Line Lockable Vented Ball Valve, Female BSPP Thread Nickel-plated brass H C E L1 L M M5 E F DN C E F H L L1 M Kg 8.0 G1/4 BVG4P-1/4LOCK 12.0 17.0 47.5 45.0 22.5 96.0 0.155 10.0 G3/8 BVG4P-3/8LOCK 12.0 20.0 47.5 45.0 22.5 96.0 0.172 15.0 G1/2 BVG4P-1/2LOCK 15.5 25.0 52.0 59.0 29.5 96.0 0.239 20.0 G3/4 BVG4P-3/4LOCK 17.0 31.0 59.5 64.0 32.0 117.0 0.371 25.0 G1 BVG4P-1LOCK 21.0 40.0 63.5 81.0 40.5 117.0 0.581 Working pressure: 14 bar Working temperature: -10°C to +100°C Double stem seal in FPM Working temperature -40°C to +170°C
RkJQdWJsaXNoZXIy MzYzNzg=