Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 451 04 // Induistrial Valves Ball Valves DVGW Series DVGW Series BVG4-L 2/2 In-Line Ball Valve, Female BSPP Thread Nickel-plated brass ØG L E M F C H DN C E F G H L M Kg 8.0 G1/4 BVG4-1/4L 12.0 17.0 25 38.0 50.0 82.0 0.150 10.0 G3/8 BVG4-3/8L 12.0 20.0 25 38.0 60.0 82.0 0.161 15.0 G1/2 BVG4-1/2L 15.5 25.0 32.5 43.0 75.0 100.0 0.256 20.0 G3/4 BVG4-3/4L 17.0 32.0 39 50.0 80.0 120.0 0.397 25.0 G1 BVG4-1L 21.0 41.0 47.5 54.0 90.0 120.0 0.641 32.0 G1 1/4 BVG4-1.1/4L 23.0 50.0 59 73.0 110.0 158.0 0.980 40.0 G1 1/2 BVG4-1.1/2L 23.0 55.0 71.5 79.0 120.0 158.0 1.205 50.0 G2 BVG4-2L 26.5 70.0 86 86.0 140.0 158.0 1.960 BVGT4-L 2/2 In-Line Ball Valve, Female BSPP Thread, Butterfly Handle Nickel-plated brass ØG L E F C H M DN C E F G H L M Kg 8.0 G1/4 BVGT4-1/4L 12.0 17 25 39.0 50.0 50.0 0.137 10.0 G3/8 BVGT4-3/8L 12.0 20.0 25 39.0 60.0 50.0 0.129 15.0 G1/2 BVGT4-1/2L 15.5 25.0 32.5 43.0 75.0 50.0 0.231 20.0 G3/4 BVGT4-3/4L 17.0 32.0 39 47.0 80.0 60.0 0.348 25.0 G1 BVGT4-1L 21.0 41.0 47.5 51.0 90.0 60.0 0.546 Compact lever Component Materials Technical Characteristics Compliant with DVGW certification, standardized threads, these valves ensure the transport of gas and water. Advantages • Stem prevented from being ejected in the event of overpressure • Two stem seal to prevent leakage • Corrosion resistance, increased chemical compatibility thanks to chemical nickel plating • Can be operated at very low temperatures: -50°C • Compatible Fluids: Compressed air, water, gas • Working Pressure: 1/4" to 2": 0 to 40 bar • Working Temperature: -50°C to +170°C Reliable performance is dependent upon the type of fluid conveyed. Products have been tested at -50°C in static sealing and after 5 operations for a leak rate < 0,05Nl/h. Silicone-free Locking nut: galvanised steel Seat seal: PTFE Body: nickel-plated brass Long lever: galvanised steel PVC Butterfly lever: aluminium epoxy Stem: nickel-plated brass Stem seals: FKM Ball: chromium-plated brass Working Pressure and Temperature 10 1 2 3 4 5 6 7 8 9 20 200 300 400 30 40 50 60 70 80 90 100 10 20 30 40 50 60 70 80 90 100 200 300 400 500 600 700 800 900 1000 -40 0 50 100 150 170 Pressure (bar) T° (°C) Flow (m3/h) H2O ∆P (mbar) 1/4" 3/8" 1/2" 1/4" 3/8" 1/2" 3/4" 1" 11/4" 11/2" 2" 3/4" 1" 11/4" 11/2" 2" 10 1 2 3 4 5 6 7 8 9 20 200 300 400 30 40 50 60 70 80 90 100 10 20 30 40 50 60 70 80 90 100 200 300 400 500 600 700 800 900 1000 -40 0 50 100 150 170 T° (°C) Flow (m3/h) H2O ∆P (mbar) 1/4" 3/8" 1/2" 1/4" 3/8" 1/2" 3/4" 1" 11/4" 11/2" 2" 3/4" 1" 11/4" 11/2" 2" 10 1 2 3 4 5 6 7 8 9 20 200 300 400 30 40 50 60 70 80 90 100 10 20 30 40 50 60 70 80 90 100 200 300 400 500 600 700 800 900 1000 -40 0 50 100 150 170 Pressure (bar) T° (°C) Flow (m3/h) H2O ∆P (mbar) 1/4" 3/8" 1/2" 1/4" 3/8" 1/2" 3/4" 1" 11/4" 11/2" 2" 3/4" 1" 11/4" 11/2" 2" Pressure - Temperature Pressure Drop Regulations Industrial DI: 97/23/EC (PED B+D module EC 1115) Water DVGW: W 570-1 DIN EN 13228 BGA KTW DVGW: W270 Gas DIN EN 33

RkJQdWJsaXNoZXIy MzYzNzg=