Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 449 04 // Induistrial Valves Ball Valves Universal Light Series Universal Light Series 0492 2/2 In-Line Ball Valve, Female BSPP Thread Nickel-plated brass, NBR E DN C E F H L L1 M Kg 4.0 G1/4 0492 04 13 9.0 17.0 34.0 39.5 17.0 35.0 0.073 7.0 G3/8 0492 07 17 11.0 22.0 38.0 45.0 20.0 43.0 0.128 10.0 G1/2 0492 10 21 12.0 24.0 44.0 54.0 25.0 50.0 0.150 13.0 G3/4 0492 13 27 14.0 30.0 46.0 62.0 28.0 50.0 0.240 Technical polymer handle 0492..64 2/2 In-Line Ball Valve, Short Handle, Female BSPP Thread Nickel-plated brass, NBR DN C E F H L L1 M Kg 4.0 G1/4 0492 04 13 64 9.0 17.0 36.0 39.5 17.0 25.0 0.090 Short handle in zamac 0491 2/2 In-Line Ball Valve, Male/Female BSPP Thread Nickel-plated brass, NBR E E1 DN C EE1F H LL1MKg 4.0 G1/4 0491 04 13 9.0 7.0 17.0 34.0 39.5 17.0 35.0 0.070 7.0 G3/8 0491 07 17 11.0 8.0 22.0 38.0 45.0 20.0 43.0 0.124 10.0 G1/2 0491 10 21 12.0 10.0 24.0 44.0 53.0 24.0 50.0 0.160 13.0 G3/4 0491 13 27 14.0 12.0 30.0 46.0 59.0 25.0 50.0 0.238 Technical polymer handle 0491..64 2/2 In-Line Ball Valve, Short Handle, Male/Female BSPP Thread Nickel-plated brass, NBR E E1 DN C EE1F H LL1MKg 4.0 G1/4 0491 04 13 64 9.0 7.0 17.0 36.0 39.5 17.0 25.0 0.092 Short handle in zamac Component Materials Technical Characteristics Suitable for small, compact and resistant spaces, these ball valves are easy to operate. Advantages • Compactness • Corrosion resistance due to chemical nickel plating • Automatic compensation of seal wear • Repositionable and exchangeable handles • Compatible Fluids: Industrial fluids • Working Pressure: Vacuum to 12 bar • Working Temperature: -20°C to +80°C Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 755 mm Hg (99% vacuum). Regulations • PED • RoHS • REACH Silicone-free Body: shot-blasted brass or shot-blasted nickel-plated brass Ball: nickel-plated polished brass Wear-compensation seals: NBR Seat seals: graphite-impregnated polyamide Lever: polymer or zamak Stem: brass Stem seal: NBR

RkJQdWJsaXNoZXIy MzYzNzg=