448 Universal Series, Lockable 0432 2/2 In-Line Lockable Ball Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E FF1HH1LL1M Kg 4.0 G1/8 0432 04 10 8.0 19.0 19.0 59.0 54.0 51.0 27.0 69.0 0.415 7.0 G1/4 0432 07 13 12.0 19.0 19.0 59.0 54.0 59.0 28.0 69.0 0.396 10.0 G3/8 0432 10 17 12.0 24.0 24.0 60.0 55.0 59.0 31.0 69.0 0.460 13.0 G1/2 0432 13 21 15.0 27.0 27.0 62.0 57.0 67.0 34.0 69.0 0.510 20.0 G3/4 0432 20 27 16.5 32.0 38.0 66.0 56.0 80.0 39.0 108.0 0.800 23.0 G1 0432 23 34 19.0 41.0 46.0 70.0 59.0 94.0 47.0 108.0 1.186 Maximum working pressure: 40 bar Handle is not removable. Fixed and mobile plates: zinc-plated steel. 0439 3/2 In-line Vented Lockable Ball Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E FF1HH1LL1M TKg 4.0 G1/8 0439 04 10 8.0 19.0 19.0 59.0 54.0 51.0 27.0 69.0 2.0 0.410 7.0 G1/4 0439 07 13 12.0 24.0 24.0 60.0 55.0 59.0 31.0 69.0 2.0 0.480 10.0 G3/8 0439 10 17 12.0 24.0 24.0 60.0 55.0 59.0 31.0 69.0 2.0 0.460 13.0 G1/2 0439 13 21 15.0 27.0 27.0 62.0 57.0 67.0 34.0 69.0 2.0 0.514 18.0 G3/4 0439 18 27 16.5 32.0 38.0 66.0 56.0 80.0 39.0 108.0 2.5 0.810 23.0 G1 0439 23 34 19.0 41.0 46.0 70.0 59.0 94.0 47.0 108.0 3.0 1.185 Maximum working pressure: 40 bar Handle is not removable, locking plates are zinc-plated steel. 0436 3/2 In-Line 3-Point Lockable Ball Valve with Threaded Exhaust Port, Female BSPP and Metric Thread Nickel-plated brass, NBR DN C1 C E FF1HH1LL1M Kg 10.0 M5x0.8 G3/8 0436 10 17 12.0 24.0 24.0 60.0 17.0 60.0 32.0 69.0 0.475 13.0 G1/8 G1/2 0436 13 21 15.0 27.0 27.0 60.0 24.5 67.5 34.5 69.0 0.500 18.0 G1/4 G3/4 0436 18 27 16.5 32.0 38.0 69.5 33.0 80.0 39.5 108.0 0.850 23.0 G1/4 G1 0436 23 34 19.0 41.0 46.0 73.5 47.5 94.5 47.5 108.5 1.215 Maximum working pressure: 40 bar Handle is not removable. Fixed and mobile plates: zinc-plated steel 0437 3/2 In-line Vented 3-Point Lockable Ball Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E FF1H LL1 M TKg 7.0 G1/4 0437 07 13 12.0 24.0 24.0 60.0 59.0 32.0 69.5 2.0 0.476 10.0 G3/8 0437 10 17 12.0 24.0 24.0 60.0 60.0 32.0 69.5 2.0 0.447 13.0 G1/2 0437 13 21 15.0 27.0 27.0 60.0 67.5 34.5 69.5 2.0 0.510 18.0 G3/4 0437 18 27 16.5 32.0 38.0 69.5 80.0 39.5 108.5 2.5 0.820 23.0 G1 0437 23 34 19.0 41.0 46.0 73.0 94.5 47.5 108.5 3.0 1.192 Maximum working pressure: 40 bar Handle is not removable Locking plates are zinc-plated steel 0438 3/2 Right-Angled 3-Point Lockable Ball Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F HH1J LL1Kg 9.0 G3/8 0438 09 17 12.0 38.0 76.0 34.0 39.0 73.0 35.0 0.970 12.0 G1/2 0438 12 21 15.0 38.0 76.0 37.0 39.0 78.0 38.0 0.947 18.0 G3/4 0438 18 27 16.5 38.0 76.0 40.0 39.0 80.0 40.0 0.905 23.0 G1 0438 23 34 19.0 46.0 80.0 47.0 48.0 94.0 47.0 1.295 Maximum working pressure: 20 bar Fixed plate: zinc-plated steel, mobile plate: zinc-plated steel Removable handle: where the handle is obstructed in its movement, it can be refitted opposite the original position.
RkJQdWJsaXNoZXIy MzYzNzg=