Level 3 reduit 447 04 // Induistrial Valves Ball Valves Universal Series, Vented Universal Series, Vented 0489 3/2 In-Line Threaded Exhaust Port Ball Valve, Female BSPP and Metric Thread Nickel-plated brass, NBR DN C1 C E FF1HH1H2LL1M T Kg 7.0 M5x0.8 G1/4 0489 07 13 12.0 24.0 24.0 46.0 43.0 17.0 59.0 31.0 69.0 2.0 0.270 10.0 M5x0.8 G3/8 0489 10 17 12.0 24.0 24.0 46.0 43.0 17.0 59.0 31.0 69.0 2.0 0.243 13.0 G1/8 G1/2 0489 13 21 15.0 27.0 27.0 47.0 44.0 24.0 67.0 34.0 69.0 2.0 0.310 18.0 G1/4 G3/4 0489 18 27 16.5 32.0 38.0 63.0 54.0 33.0 80.0 39.0 108.0 2.5 0.670 23.0 G1/4 G1 0489 23 34 19.0 41.0 46.0 67.0 57.0 37.0 94.0 47.0 108.0 3.0 1.050 Maximum working pressure: 40 bar 0449 3/2 Panel-Mountable In-Line Threaded Exhaust Port Ball Valve, Female BSPP and Metric Thread Nickel-plated brass, NBR DN C1 C E F F1HH1H2H3L L1M T Kg 7.0 M5x0.8 G1/4 0449 07 13 12.0 24.0 24.0 50.0 20.0 17.0 21.0 59.0 31.0 69.0 2.5 0.313 10.0 M5x0.8 G3/8 0449 10 17 12.0 24.0 24.0 50.0 20.0 17.0 21.0 59.0 31.0 69.0 2.5 0.291 13.0 G1/8 G1/2 0449 13 21 15.0 27.0 24.0 52.0 23.0 24.0 21.0 67.0 34.0 69.0 4.0 0.352 Maximum working pressure: 20 bar 0469 3/2 In-Line Vented Ball Valve, Female BSPP Thread Nickel-plated brass, NBR DN C E FF1HH1LL1M TKg 4.0 G1/8 0469 04 10 8.0 14.0 14.0 35.0 29.0 44.0 25.0 48.0 1.5 0.092 7.0 G1/4 0469 07 13 12.0 24.0 24.0 46.0 43.0 59.0 31.0 70.0 2.0 0.268 10.0 G3/8 0469 10 17 12.0 24.0 24.0 46.0 43.0 59.0 31.0 70.0 2.0 0.246 13.0 G1/2 0469 13 21 15.0 27.0 27.0 47.0 44.0 67.0 34.0 70.0 2.0 0.294 18.0 G3/4 0469 18 27 16.5 32.0 38.0 63.0 54.0 80.0 39.0 108.0 2.5 0.668 23.0 G1 0469 23 34 19.0 41.0 46.0 67.0 57.0 94.0 47.0 108.0 3.0 1.026 Maximum working pressure: 40 bar 0462 3/2 Right-Angled Ball Valve with Vent, Female BSPP Thread Nickel-plated brass, NBR DN C E F HH1H2J LL1M Kg 6.0 G1/8 0462 06 10 8.0 19.0 38.0 31.0 20.0 22.0 37.0 27.0 48.0 0.192 G1/4 0462 06 13 12.0 19.0 38.0 31.0 24.0 22.0 38.0 28.0 48.0 0.185 9.0 G3/8 0462 09 17 12.0 24.0 45.0 43.0 27.0 25.0 46.0 31.0 69.0 0.261 12.0 G1/2 0462 12 21 15.0 27.0 47.0 44.0 33.0 29.0 49.0 34.0 69.0 0.311 18.0 G3/4 0462 18 27 16.5 38.0 59.0 51.0 40.0 39.0 60.0 39.0 108.0 0.698 23.0 G1 0462 23 34 19.0 46.0 63.0 55.0 47.0 48.0 72.0 47.0 108.0 1.066 Maximum working pressure: 20 bar 0461 3/2 Right-Angled Ball Valve with Vent, Male/ Female BSPP Thread Nickel-plated brass, NBR DN C EE1F HH1H2J LL1M Kg 6.0 G1/8 0461 06 10 8.0 7.0 19.0 38.0 31.0 20.0 22.0 37.0 27.0 48.0 0.182 G1/4 0461 06 13 12.0 9.0 19.0 38.0 31.0 24.0 22.0 38.0 28.0 48.0 0.186 9.0 G3/8 0461 09 17 12.0 11.0 24.0 45.0 43.0 27.0 25.0 46.0 31.0 69.0 0.257 12.0 G1/2 0461 12 21 15.0 12.0 27.0 47.0 44.0 33.0 29.0 49.0 34.0 69.0 0.304 18.0 G3/4 0461 18 27 16.5 12.0 38.0 59.0 51.0 40.0 39.0 60.0 39.0 108.0 0.648 Maximum working pressure: 20 bar Open Open Closed Closed With vent connected to a tube = collection of purged media With vent connected to a silencer = noiseless discharge to atmosphere Operation of Vented Ball Valves
RkJQdWJsaXNoZXIy MzYzNzg=