444 Universal Series 0400 2/2 In-Line Ball Valve, Male BSPP Thread Nickel-plated brass, NBR DN C E F HH1J LL1M Kg 4.0 G1/8 0400 04 10 7.0 14.0 35.0 29.0 14.0 45.0 25.0 48.0 0.094 7.0 G1/4 0400 07 13 9.0 19.0 38.0 31.0 19.0 60.0 36.0 48.0 0.166 10.0 G3/8 0400 10 17 11.0 24.0 45.0 43.0 24.0 70.0 43.0 69.0 0.252 13.0 G1/2 0400 13 21 12.0 27.0 47.0 44.0 27.0 78.0 45.0 69.0 0.324 18.0 G3/4 0400 18 27 12.0 38.0 63.0 54.0 39.0 90.0 50.0 108.0 0.714 Maximum working pressure: 40 bar 0411 2/2 In-Line Ball Valve with Connections for Use with Steel Tubing Nickel-plated brass, NBR DN ØD FF1HH1J LL1MKg 4.0 6 0411 04 06 14.0 19.0 38.0 31.0 19.0 76.0 30.0 48.0 0.173 6.0 8 0411 06 08 17.0 19.0 38.0 31.0 19.0 77.0 30.0 48.0 0.195 7.0 10 0411 07 10 19.0 19.0 38.0 31.0 19.0 78.0 31.0 48.0 0.210 10.0 12 0411 10 12 22.0 24.0 45.0 43.0 24.0 85.0 36.0 69.0 0.310 Maximum working pressure: 40 bar Component Materials Technical Characteristics The seal wear compensating technology offers reliable and durable sealing, whether under pressure or vacuum. Advantages • Automatic seal wear compensation • Vacuum resistance • Ease of operation • Short, repositionable and exchangeable handles • Compatible Fluids: Compressed air Other fluids: see compatibility chart at the end of this chapter • Working Pressure: Vacuum up to 40 bar, depending on the model • Working Temperature: -20°C to + 80°C up to -40°C with no handle operation Reliable performance is dependent upon the type of fluid conveyed, component materials and tubing being used. Guaranteed for use with a vacuum of 755 mm Hg (99 % vacuum). Regulations • PED • RoHS • REACH Silicone-free Locking nut: nickel-plated brass Wear-compensation seal: NBR Seat seal: graphite-impregnated polyamide Ball: nickel-plated polished brass Body: nickel-plated brass Stem: brass Lever fixing screw: zinc-plated steel Lever: treated zamak Stem seal: NBR Lockable Valves Mountable Valves Vented Valves Installation Options Our lockable ball valves have been developed in order to prevent potentially dangerous consequences caused by unintended operation. Lockable in different positions, this range meets international safety requirements, such as ISO 4414. The valves are lockable: • at one point: models 0432 and 0439, open or closed position • at three points: models 0436, 0437 and 0438, closed position only To stop fluid circulation and vent the circuit, 2 venting systems are provided: • with threaded exhaust, to allow discharge of downstream media • with pin-hole vent, for applications with no special discharge requirement Fluid flow direction is indicated by an arrow on the valve body. On steel plate: • bulkhead fixing • complete valve below bulkhead On frame: • assemble with bolts On wooden panel: • assemble with woodscrews
RkJQdWJsaXNoZXIy MzYzNzg=