Parker Legris Rectus : Distribution Catalogue

438 The Solution for Your Needs How to choose your ball valves? What are the conditions of use ? • Pressure • Temperature inside the system • Sealing requirements • Flow requirements • 2 ways or 3 ways • Normally closed / Normally open ? What is your application environment ? • Internal or external environment • Risk of shocks • Air quality • Regulations • Corrosion risk • Frequency of operation Which technology is required to connect your ball valves ? • Compression • Threaded • Push-in connection Have you considered the additional product requirements ? • Compression fittings • Tubing • Solenoid valves What type of fluid is being conveyed ? • Compatibility of materials with the fluid : body & seals What other functions are required ? • Lockable • Vented • Frequency of operation • Electric or pneumatic Which kind of valve do you need ? • Needle Valves • Ball Valves • Butterfly Valves Represents an interesting economical alternative compared with a ball valve • Axial Valves 0402 04 10 O.D. tube 04 = 4 mm 05 = 5 mm ... 40 = 40 mm Valve type 0400 0401 0402 ... Thread 10 = 1/8” 13 = 1/4” ... 48 = 2” Part Number Identification

RkJQdWJsaXNoZXIy MzYzNzg=