Parker Legris Rectus : Distribution Catalogue

434 Blowgun Kits Ergonomic, the blowgun kit remains an essential item of equipment for blowing or spraying operation in industrial environment. Advantages • Kit contents: - one blowgun - a 4 metre recoil tube - one R1/4 threaded fitting, external diameter 8 mm • Safety • Optimisation of your energy consumption • Minimum pressure drop Component Materials Silicone-free Regulations • PED • RoHS • REACH Design protection: All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226 • OSHA • DI: 2003/10/CE Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA Technical Characteristics • Compatible Fluids: Compressed air Other fluids: contact us • Working Pressure: 0 to 10 bar • Working Temperature: Air: -15°C to +50°C Dry air: -20°C to +80°C • Tubes: Recoil tubing Insert: nickel-plated brass Tube: recoil polyurethane Body: technical polymer Nozzle: • Standard blowgun: aluminium • Safety and other blowguns: nickel-plated brass Trigger: technical polymer 0631..09 Blowgun Kit, Lower Connection, Male BSPT Thread Technical polymer, Nickel-plated brass, treated aluminium, NBR C F H H1 L Kg R1/4 0631 00 09 16.0 192.5 139.5 152.0 0.441 Flow characteristics, noise level and norm compliance are identical to those of our blowguns (0659 00 13). 0631..01 Safety Blowgun Kit, Lower Connection, Male BSPT Thread Technical polymer, Nickel-plated brass, NBR H1 L H C F C F H H1 L Kg R1/4 0631 00 01 16.0 198.5 148.5 154.0 0.575 Flow characteristics, noise level and norm compliance are identical to those of our blowguns (0654 00 13). 0631..23 Energy Saving Blowgun Kit with Angled Nozzle, Male BSPT Thread Technical polymer, Nickel-plated brass, NBR H1 L H C F C F H H1 L Kg R1/4 0631 00 23 16.0 195.0 148.5 163.0 0.456 Flow characteristics, noise level and norm compliance are identical to those of our blowguns (0653 66 13). External diameter of tube 6 mm 0631..05 Blowgun Kit Lower Connection with Short Angled Nozzle, Male BSPT Thread Technical polymer, Nickel-plated brass, NBR H1 L H C F C F H H1 L Kg R1/4 0631 00 05 16.0 195.5 148.5 163.0 0.536 Flow characteristics, noise level and norm compliance are identical to those of our blowguns (0656 66 13).

RkJQdWJsaXNoZXIy MzYzNzg=