433 Industrial Blowguns 03 // Tubing, Hose & Blowgun EN_Level 4 reduit Metal Blowguns Metal Blowguns 0623 Lever-Operated Blowgun, Female BSPP Thread Nickel-plated brass, zinc plated blister steel, NBR DN C G H1 H max H min L L1 L2 Kg 2.0 G1/4 0623 10 35 18 21.0 37.0 19 64.0 28.0 60.0 0.119 This blowgun has a hardened steel nozzle. 0622 Button-Operated Blowgun, Female BSPP Thread Nickel-plated brass, zinc plated blister steel, NBR DN C G HH1LL1T Kg 2.0 G1/4 0622 26 73 18 17.5 20.5 82.0 29.0 7.0 0.199 This blowgun has a hardened steel nozzle. 2299 Water Pistol Zamak, nickel-plated brass, NBR L H DN H L Kg 12.0 2299 12 01 140.0 126.0 0.470 This pistol allows independent control of: - the flow rate (trigger) up to 1440 Nl/min (air) and up to 16,2 Nl/min (water) - type of jet (adjustable to a fine mist) by the adjustable nozzle - Compatible with the midi series couplers shown on page 381 - Can be used with Midi series couplers on page 381 2299 Adjustable Nozzle Nickel-plated brass, NBR DN L Kg 12.0 2299 12 20 77.4 0.137 This nozzle allows adjustment of the spray. Complementary Product: Couplers Midi Series, page 381
RkJQdWJsaXNoZXIy MzYzNzg=