Parker Legris Rectus : Distribution Catalogue

432 Metal Blowguns This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion). It includes two versions for blowing and spraying in industrial applications. Advantages Workshop blowgun • Compact • Nickel-plated forged brass for increased corrosion resistance Water pistol • The transmission of water and fluids • Designed for precise flow control and optimisation of the power and shape of the jet • Optimum use of industrial fluids Regulations • PED • RoHS • REACH Component Materials Silicone-free Body: • Metal blowgun: chromium-plated zamak or nickel-plated forged brass • Water pistol: treated zamak Seals: nitrile Lever: • Metal blowgun: painted steel and nickel-plated brass or nickel-plated steel with rubber grip • Water pistol: treated zamak Nozzle: • Metal blowgun: treated steel • Water pistol: nickelplated brass Technical Characteristics Model Metal Blowgun Water Pistol Compatible Fluids Compressed air, industrial fluids Water, oil, industrial fluids Working Pressure 0 to 10 bar 0 to 20 bar Working Temperature Air: -15°C to +50°C Dry air: -20°C to +80°C -20°C to +100°C Tubes Tubes and hoses Braided hose with Parker couplers AA13 Blowgun with standard nozzle, Female BSPP Thread Aluminium C G1/4 AA13 AS13 Blowgun with safety nozzle, Female BSPP Thread Aluminium C G1/4 AS13 AV13 Blowgun with extension tube, Female BSPP Thread Aluminium C G1/4 AV13 AA13S-01 Blowgun without nozzle, Female BSPP Thread but compatible with nozzles on previous page Aluminium C G1/4 AA13S-01

RkJQdWJsaXNoZXIy MzYzNzg=