429 03 // Tubing, Hose & Blowgun EN_Level 4 reduit Industrial Blowguns Polymer Blowguns ValuSet-aAnddaerd Polymer Blowguns 0654 Safety Blowgun, Lower Connection, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR H1 L1 L H C F DN C F H H1 L L1 Kg 3.0 G1/4 0654 00 13 20.0 117.0 35.0 148.0 73.0 0.189 Nozzle: nickel-plated brass, NPT version available. 10 20 30 40 50 100 200 300 400 500 0 0 9 15 148 238 250 250 Nl/min 80 dBA OSHA 1910.242 (b) OSHA 1910.95 (a) 2003/10/EC directive: No ear defenders necessary Trigger position (mm) Progressive flow depending on the trigger position Pressure: 6 bar Flow (Nl/min) 0654 SUVA Safety Blowgun, Lower Connection, Female BSPP Thread Technical polymer, nickel-plated brass, NBR H1 L1 L H C F DN C F H H1 L L1 Kg 3.0 G1/4 0654 01 13 20.0 117.0 35.0 148.0 73.0 0.189 Nozzle: nickel-plated brass, NPT version available. 120 Nl/min 80 dBA OSHA 1910.242 (b) OSHA 1910.95 (b) 2003/10/EC directive: No ear defenders necessary Trigger position (mm) Pressure: 6 bar Progressive flow depending on the trigger position Flow (Nl/min) 0653 Energy Saving Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR H1 L H C C1 F C C1 F H H1 L Kg G1/4 M12x1.25 0653 66 13 20.0 117.0 34.0 147.0 0.144 Flow characteristics depend on the type of nozzle used, delivered without nozzle. An energy saving calculator is available. 10 20 30 40 50 100 200 300 400 500 0 0 9 15 120 120 80 dBA Depends on type of nozzle OSHA 1910.95 (a) 2003/10/EC directive: No ear defenders necessary Trigger position (mm) Progressive flow depending on the trigger position Pressure: 6 bar Flow (Nl/min) Noise level measured without nozzle 120 Nl/min Whatever the type of nozzle 0652 Progressive Control Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR H1 L H C1 C F C C1 F H H1 L Kg G1/4 M12x1.25 0652 66 13 20.0 117.0 34.0 147.0 0.163 Flow characteristics depend on the type of nozzle used. Delivered without nozzle. Depending on the type of nozzle OSHA 1910.242 (b): Depends on type of nozzle OSHA 1910.95 (a) 2003/10/EC directive: Requirement to use ear protection if exposure > 8 hours 86 dBA Noise level measured without nozzle 0651 Progressive Control Blowgun, Lower Connection with Standard Nozzle, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR H1 L1 L H C F DN C F H H1 L L1 Kg 2.5 G1/4 0651 66 13 20.0 117.0 34.0 147.0 10.0 0.168 Nozzle: nickel-plated brass 10 20 30 40 50 100 200 300 400 500 0 0 6 13 171 295 327 327 Nl/min OSHA 1910.95 (a) 2003/10/EC directive: Requirement to use ear protection if exposure > 8 hours 86 dBA Trigger position (mm) Progressive flow depending on the trigger position Pressure: 6 bar Flow (Nl/min) Flow produced with nozzle 0690 01 00 0656 Progressive Control Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP Thread Technical polymer, Nickel-plated brass, NBR H1 L L1 H C F DN C F H H1 L L1 Kg 2.5 G1/4 0656 66 13 20.0 117.0 34.0 147.0 81.0 0.173 Nozzle: nickel-plated brass 10 20 30 40 50 100 200 300 400 500 0 0 9 18 171 358 524 524 Nl/min OSHA 1910.95 (a) 2003/10/EC directive: Requirement to use ear protection if exposure > 8 hours Flow produced with nozzle 0690 06 01 86 dBA Trigger position (mm) Progressive flow depending on the trigger position Pressure: 6 bar Flow (Nl/min)
RkJQdWJsaXNoZXIy MzYzNzg=