Parker Legris Rectus : Distribution Catalogue

EN_Level 4 reduit 428 Standard Blowguns AK13 Blowgun with aluminium extension tube fixed nozzle Impact resistant plastic A Female Thread G1/4 AK13 nozzle, impossible to replace AK13SE AK13-Set in Display Box A Female Thread G1/4 AK13SET 10x AK13 in display box AK26SF Blowgun with aluminium extension tube fixed nozzle Impact resistant plastic A Plug Series 26 AK26SF AM13 Blowgun without nozzle, Female BSPP Thread Impact resistant plastic C C1 G1/4 M12x1.25 AM13 AJ13 Blowgun with aluminium extension tube, Female BSPP Thread Red impact resistant plastic C Extension tube G1/4 AJ13/06B 6 mm bent G1/4 AJ13/08B 8 mm bent G1/4 AJ13-300 8 x 300 mm straight G1/4 AJ13-500 8 x 500 mm straight G1/4 AJ13-1000 8 x 1000 mm straight Complementary Products Hose clutch with free return Hose length upstream: 1,50m Input connection: bare pipe - Output connection: 1/4’’ male RECOIL TUBINGS HOSE REEL REEL ENCL ENCLOSED CASE PA RECOIL TUBINGS PU RECOIL TUBINGS PA and PU recoil tubings offer an alternative to reels thanks to the remanence of the coil shape given to the tubes Page 412 Page 408

RkJQdWJsaXNoZXIy MzYzNzg=