Parker Legris Rectus : Distribution Catalogue

427 03 // Tubing, Hose & Blowgun EN_Level 4 reduit Standard Blowguns Industrial Blowguns Polymer Blowguns 4 ranges of blowguns to adapt to basic, standard, safety and energy saving applications. Assembled or in kit form to offer flexibility, in technical or metallic polymers, they can meet all needs. Advantages Basic & standard blowguns: • In compliance with international noise and pressure regulations • Swivel nozzles for directional jet • Progressive flow rate Safety blowguns: • Meets OSHA or SUVA standards according to model and complies with: - noise exposure requirements - provisions relating to outlet pressure • Energy-saving blowguns: • Limited flow for lower energy consumption • Kits and nozzles: to ensure a suitable product Technical Characteristics • Compatible Fluids: Compressed air Other fluids: contact us • Working Pressure: 0 to 10 bar • Working Temperature: Air: -15°C to +50°C Dry air: -20°C to +80°C • Tubes: Tubes and hoses Component Materials Regulations • PED • RoHS • REACH • Protection of design: All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226 • OSHA • DI: 2003/10/CE Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA Connection: nickel-plated brass Body: technical polymer Nozzle: • aluminium (Standard blowgun) • nickel-plated brass (Safety and other blowguns) Trigger: technical polymer Silicone-free Operation: Safety Blowgun Operation: Blowgun with Safety Nozzle Flow stopped completely and pressure reduced to 0.5 bar Flow diverted and pressure reduced to 0.5 bar Maximum Flow Rate (tolerance +/-10%) Noise Level ISO 15744 Diffusion Cone Compliance with Standards

RkJQdWJsaXNoZXIy MzYzNzg=