Parker Legris Rectus : Distribution Catalogue

420 Braided PU Hose PG../30 SUPERBRAID - Polyurethane (PU) Coiled Hoses with fabric lining 3 m, Male BSPP Fitting ØD ext. ØD int. C Total Closed Length O.D. of Coil Kg 3/8 1/4 G1/4 PG10/030/DV 42 12 8 G3/8 PG12/030/DV 1445U12E04 17 880.0 55 0.300 fully assembled with 2x nickel-plated, swivel screw connections SU../25 ULTRA-LITE SUPERBRAID - Polyurethane (PU) Straight Hose 25 m ØD ext. ØD int. 13 9.5 SU13/025/05 17.4 12.7 SU17/025/05 PG../60 SUPERBRAID - Polyurethane (PU) Coiled Hoses with fabric lining 6 m, Male BSPP Fitting ØD ext. ØD int. C Total Closed Length O.D. of Coil Kg 3/8 1/4 G1/4 PG10/060/DV 1442U60E04 13 1140.0 42 0.420 12 8 G3/8 PG12/060/DV 1442U12E04 17 1160.0 55 0.600 fully assembled with 2x nickel-plated, swivel screw connections PG../75 SUPERBRAID - Polyurethane (PU) Coiled Hoses with fabric lining 7.5 m, Male BSPP Fitting ØD ext. ØD int. C Total Closed O.D. of Coil Kg 3/8 1/4 G1/4 PG10/075/DV 1447U60E04 13 1275.0 42 0.525 12 8 G3/8 PG12/075/DV 1447U12E04 17 1300.0 55 0.750 fully assembled with 2x nickel-plated, swivel screw connections

RkJQdWJsaXNoZXIy MzYzNzg=