419 Technical Tubing and Hose 03 // Tubing, Hose & Blowgun EN_Level 4 reduit Calibrated Braided Hose Braided PU Hose Reinforced by a braid that provides durability and torsion resistance, the braided PVC hose also retains the attributes of a recoil PU tubing. Advantages • 3 lengths available: 3 m, 6 m and 7.5 m • Mechanical resistance: abrasion, torsion and crushing • Remanence of the coils combined with the flexibility of the tube Advantages • Higly kinking resistant, virtually undamaged by twisting or crushing • Extremely flexible • Lighter than Superbraid Hose • 6 to 10 times better than rubber or polyamide Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Technical Characteristics • Compatible Fluids: Compressed air Other fluids: please consult us • Working Pressure: 0 to 15 bar • Working Temperature: -40°C to +75°C • Component Materials: Polyurethane (85 shore A) Technical Characteristics • Working Pressure: 0 to 12 bar • Working Temperature: -40°C to +75°C • Component Materials: Polyurethane Regulations Industrial: • PED • REACH • RoHS Legris Braided PU Recoil Hose Rectus Ultra Lite Superbraid Tubing Performance of Braided PU Recoil Hose Tubing Performance of Ultra Lite Superbraid 20 -40 0 5 0 10 15 20 40 60 80 Ø1/4"x3/8" Ø8 x 12 mm Connected to Parker Legris push-in fittings, the calibration of PU tubing ensures perfect sealing. Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 4. Hose O.D. Hose I.D. Hose I.D. Tolerance 3/8" 12 mm 1/4" 8 mm +/- 0.005" Working Temperature (°C) Legris Ø inch: 1/4" to 5/16" Superbraid Ø metric: 9.5 to12 mm Working Pressure (bar) Working Temperature (°C) SU13, SU17
RkJQdWJsaXNoZXIy MzYzNzg=