Parker Legris Rectus : Distribution Catalogue

417 Technical Tubing and Hose 03 // Tubing, Hose & Blowgun Calibrated Braided Hose PVC Braided Hose Designed according to CNOMO E07.21.115N* standard for automotive process applications, the selftightening hose is used with barb connectors. Advantages • Designed for compressed air and cooling systems, with maximum flow rate • 4 colours for circuit identification • Chemical resistance: UV and ozone • Mechanical resistance: to repetitive flexing, flames and sparks, abrasion and crushing Reliable performance is dependent upon the type of fluid conveyed and fittings being used. *CAUTION: CNOMO certification is valid exclusively for red and green hose, only when connected to Legris’ CNOMO-certified barb connectors 0132, 0133 and 0134. Technical Characteristics • Compatible Fluids: Coolants, compressed air • Working Pressure: 0 to 16 bar • Working Temperature: -20°C to +100°C • Component Materials: Nitrile butadiene rubber & textile braid Regulations • REACH • RoHS • PED Legris Self-Fastening NBR Hose Use with water: maximum temperature 100°C Use with air: maximum temperature 70°C Packaging Drum: 40 m, 80 m, 100 m Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 3. DN mm CNOMO DN (standard) Hose I.D. (mm) Hose I.D. Tolerance (mm) 6 1/4" 6.3 mm +0.4 / -0.4 8 3/8" 9.5 mm +0.5 / -0.5 12 16 20 1/2" 5/8" 3/4" 12.7 mm 15.9 mm 19.1 mm +0.6 / -0.6 20 -20 0 0 5 10 15 20 40 60 80 100 Ø6.3x13 Ø9.5x16 Ø12.7x19 Ø15.9x23 Ø19.1x27 Working Temperature (°C) Performance of Legris Self-Fastening NBR Hose Legris Ø metric: 13 to 27 mm Self-Fastening NBR Hose 1040H Braided Self-Fastening NBR Hose DN ØD ext. ØD int. Kg 6.0 13 6.3 60 1040H56 01 1040H56 02 1040H56 03 1040H56 04 7.000 8.0 16 9.5 70 1040H60 01 1040H60 02 1040H60 03 1040H60 04 8.500 12.0 19 12.7 120 1040H62 01 1040H62 02 1040H62 03 1040H62 04 10.000 16.0 23 15.9 140 1040H66 01 1040H66 02 1040H66 03 1040H66 04 12.000 20.0 27 19.1 170 1040H69 01 1040H69 02 1040H69 03 1040H69 04 17.500 Also available in 20 m length upon request Drum 40 m 1080H Braided Self-Fastening NBR Hose DN ØD ext. ØD int. Kg 16.0 23 15.9 140 1080H66 01 1080H66 02 1080H66 03 1080H66 04 26.160 20.0 27 19.1 170 1080H69 01 1080H69 02 1080H69 03 1080H69 04 33.160 Also available in 20 m length upon request Drum 80 m

RkJQdWJsaXNoZXIy MzYzNzg=