Parker Legris Rectus : Distribution Catalogue

PVC Braided Hose Made of industrial or food grade PVC, this braided hose covers a wide range of industrial applications for fluid transport. 2 grades Food Grade PVC • Monograde tube without phthalates or silicone • Translucent to visualize fluid, turbulence, cleanliness of the circuit Industrial PVC • Mechanical resistance to abrasion, impact, crushing • High flexibility even at low temperature. This property, associated with lightness, makes the use of this hose easier. Advantages • Low weight • Very high flexibility • Suitable for internal and external usage • High resistance to pressure cycle • Shock and thread-resistant, non bluckling for a long service life Technical Characteristics Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Hose Clear Food-Grade PVC Blue industrial PVC Compatible Fluids Compressed air, other fluids Compressed air Working Pressure 0 to 15 bar 0 to 15 bar Working Temperature -20°C to +70°C -20°C to +60°C Component Materials Translucent food-grade PVC, phtalate-free with polyester braid Textile-reinforced, 3-ply , PVC hose with polyester thread insert PVC Braided Hose Internal Ø metric: 4 to 19 mm Hose Type Hose I.D. Hose I.D. Tolerance Food-Grade PVC 4 to 6 mm 7 to 12 mm 15 to 19 mm +0.5 / -0.5 +0.6 / -0.6 +0.8 / -0.8 Industrial PVC 9 to 10 mm 12.7 to 16 mm 19 mm +0.5 / -0.5 +0.6 / -0.6 +0.8 / -0.8 20 -20 0 0 5 10 15 20 40 60 80 Ø6x11 Ø12x18 Ø4x8 Ø10x16 Ø8x14 Ø19x26 Ø7x13 Ø15x23 Food-Grade PVC Working Pressure (bar) Working Temperature (°C) Regulations Food Grade PVC: • FDA • REACH • RG: 1935/2004 • RoHS Industrial PVC: • PED • REACH • RoHS Packaging Reel: 25 m, 50 m (with protective plastic bag) Tubing Performance Flexible PVC Flexible PVC Polyester reinforcement Polyester reinforcement Flexible PVC Flexible PVC 415

RkJQdWJsaXNoZXIy MzYzNzg=