Parker Legris Rectus : Distribution Catalogue

EN_Level 4 reduit 407 Technical Tubing and Hose 03 // Tubing, Hose & Blowguns Multi-Tubing PA or PU multitubes optimize the wiring space of pneumatic circuits. Ø metric: 4 to 8 mm Advantages Sheated PA Tubing • 2 to 12 numbered tubes for circuit identification • PVC sheathing resistant to abrasion, sparks, chemical attack • Helically wound for a minimum bend radius Twin PU Ester Tubing • 3 color combinations available for circuit identification • Tube fully joined • Outer diameter and circular shape maintained after separation Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics Regulations • RoHS • PED • REACH Tube PA PU Compatible Fluids Compressed air, chemicals, industrial fluids Compressed air, industrial fluids Working Pressure Vacuum to 24 bar 0 to 14 bar Working Temperature -40°C to +80°C -20°C to +70°C Component Materials Polyamide Polyurethane ester Performance Sheathed PA Tubing Twin PU Ester Tubing Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing based on NF E49-100 (for semi-rigid PA) and NF E49-101 (for twin PU ester). To calculate burst pressure, the values in these graphs should be multiplied by 3. Material Tube O.D. Tube O.D. Tolerance PA 4 mm +0.05 / -0.08 6 to 8 mm +0.05 / -0.10 PU 4 to 8 mm +0.10 / -0.10 20 -40 0 0 5 10 15 20 25 40 60 80 Ø4 x 2,7 Ø6 x 4 Ø8 x 6 20 -20 0 0 5 10 15 40 60 80 Ø4 x 2,5 Ø6 x 4 Ø8 x 5,5 Working Temperature (°C) Working Temperature (°C) Working Pressure (bar) Working Pressure (bar) Flexible Calibrating Tubing 1010P..M Semi-Rigid Polyamide (PA) Multi-Tubing ØD ext. ØD int. Number of Outlets Kg 4 2.7 35 4 1010P04 00M04 1.440 2.7 45 7 1010P04 00M07 1.920 6 4 55 4 1010P06 00M04 2.300 4 60 7 1010P06 00M07 2.900 8 6 45 2 1010P08 00M02 2.600 Reel 10 m 1050P..M Semi-Rigid Polyamide (PA) Multi-Tubing ØD ext. ØD int. Number of Outlets Kg 4 2.7 20 2 1050P04 00M02 5.450 2.7 35 4 1050P04 00M04 6.600 2.7 45 7 1050P04 00M07 8.200 2.7 55 12 1050P04 00M12 15.200 6 4 45 2 1050P06 00M02 9.100 4 55 4 1050P06 00M04 11.500 4 60 7 1050P06 00M07 12.500 8 6 45 2 1050P08 00M02 13.600 Reel 50 m 1420U Twin Polyurethane (PU) Tubing ØD ext. ØD int. Kg 4 2.5 12 1420U04 11 1420U04 41 1420U04 44 0.620 6 4 15 1420U06 11 1420U06 41 1420U06 44 1.182 8 5.5 20 1420U08 11 1420U08 41 1420U08 44 1.942 Tubepack® 25 m

RkJQdWJsaXNoZXIy MzYzNzg=