Parker Legris Rectus : Distribution Catalogue

406 Fluoropolymer Tubing - PFA The PFA (perfluoroalkoxy) tubing range is available in 3 material grades offering 10 times longer than other fluoropolymer tubing service life under severe chemical and mechanical constraints. Compatible with all applications and extreme environments. Ø metric: 4 to 12 mm Advantages • Exceptional mechanical resistance: an alternative to stainless steel tubes • Exceptional chemical resistance: anti-adhesive, chemical inertia, low permeability, non-flammable, UV transparent 3 material grades • PFA high purity clear: mechanical resistance under stress • Translucent coloured PFA: identification of circuits • Black antistatic PFA: no electrostatic discharge Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics • Compatible Fluids: Medical, bio-compatible, food process, gas, compressed air • Working Pressure: Vacuum to 36 bar • Working Temperature: Mini -40°C Maxi +150°C with ferrules for severe conditions of use • Component Materials: Perfluoroalkoxy - 55 Shore D • High Purity PFA • Translucent coloured PFA • Antistatic PFA Regulations Medical: • USP: Class VI Food: • FDA • 1935/2004 Industrial: • UL94 • RoHS • PED • REACH Performance Tube O.D. Tube O.D. Tolerance 4 to 8 mm +0.10 / -0.10 10 to 12 mm +0.15 / -0.15 Packaging Tubepack® : 10 m, 50 m, 100 m Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing based on NF E49-100. Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 3. Working Temperature (°C) 1050T..P Fluoropolymer (PFA) Tubing ØD ext. ØD int. clear Crystal Crystal Crystal Kg 4 2 12 1050T04P00 1050T04P12 1050T04P13 1050T04P14 0.435 6 4 34 1050T06P00 1050T06P12 1050T06P13 1050T06P14 1.185 8 6 60 1050T08P00 1050T08P12 1050T08P13 1050T08P14 2.050 10 8 95 1050T10P00 3.186 12 9 120 1050T12P00 5.692 Ø 10 mm and 12 mm: green, red and blue colours are available upon request, with minimum order quantity. Tubepack® 50 m 1100T..P Fluoropolymer (PFA) Tubing ØD ext. ØD int. clear Kg 6 4 34 1100T06P00 3.485 8 6 60 1100T08P00 4.805 10 8 95 1100T10P00 7.230 12 9 120 1100T12P00 11.183 Tubepack® 100 m 1010T..A Fluoropolymer (PFA) Antistatic Tubing ØD ext. ØD int. Kg 4 2 12 1010T04A01 0.243 6 4 34 1010T06A01 0.392 8 6 60 1010T08A01 0.549 10 8 95 1010T10A01 0.732 Tubepack® 10 m

RkJQdWJsaXNoZXIy MzYzNzg=