EN_Level 4 reduit 405 Technical Tubing and Hose 03 // Tubing, Hose & Blowguns Fluoropolymer Tubing - FEP Flexible Calibrating Tubing The fluoropolymer FEP (fluorinated ethylene propylene) tubing offers good mechanical strength. Transparent, it allows fluid control without technical compromise. Ø metric: 4 to 12 mm Advantages • Flexible and non-flammable material • FDA approval resistance to chemical agents and solvents Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Technical Characteristics • Compatible Fluids: Industrial fluids • Working Pressure: 0 to 28 bar • Working Temperature: -40°C to +150°C • Component Materials: Fluorinated ethylene propylene (pure) (55 Shore D) Regulations Food: • FDA Industrial: • RoHS • PED • REACH Working Pressure (bar) Tube O.D. Tube O.D. Tolerance 4 mm +0.05 / -0.05 6 to 10 mm +0.07 / -0.07 12 mm +0.10 / -0.10 Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing. Packaging Tubepack® : 5 m, 25 m Ø6x4 Ø4x2.5 Ø8x6 Ø10x8 Ø12x10 0 -40 10 5 15 25 20 30 40 80 120 160 Working Temperature (°C) Performance 1005T Fluoropolymer (FEP) Tubing ØD ext. ØD int. clear Kg 4 2.5 40 1005T04 00 25 0.155 6 4 50 1005T06 00 0.250 8 6 70 1005T08 00 0.385 10 8 120 1005T10 00 0.524 12 10 180 1005T12 00 0.547 Tubepack® 5 m 1025T Fluoropolymer (FEP) Tubing ØD ext. ØD int. clear Kg 4 2.5 40 1025T04 00 25 0.506 6 4 50 1025T06 00 1.025 8 6 70 1025T08 00 1.431 10 8 120 1025T10 00 1.693 12 10 180 1025T12 00 1.913 Tubepack® 25 m LF 3800 Related Products Parker stainless steel fittings are perfectly suited for use with fluoropolymer tubing (PFA, FEP). Push-In Fittings Compression Fittings Stainless Steel
RkJQdWJsaXNoZXIy MzYzNzg=