Parker Legris Rectus : Distribution Catalogue

EN_Level 4 reduit 403 Technical Tubing and Hose 03 // Tubing, Hose & Blowguns PE Tubing Flexible Calibrating Tubing The polyethylene tubing exists in 2 grades: lowdensity PE or "Advanced PE" 50% reticulated. Intended for food processing or fluid transmission applications, PE tubings are safe for users’ health. Ø metric: 4 to 16 mm Advantages Advanced PE • Approved for contact with beverages and food products • Resistant to a wide range of chemicals and cleaning products • Excellent compromise between bending radius and pressure/temperature resistance Low Density PE • Food grade material • Resistance to corrosive and aggressive agents Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics Performance Regulations Advanced PE Tubing: • FDA: 21CFR 177.1520/EC • 1935/2004/EC • NSF 51 • NSF 61 C-HOT • PED • RoHS Low Density PE Tubing: • FDA: 21CFR 177.1520 • RoHS • PED Tube Advanced PE Low Density PE Compatible Fluids Water, beverages and other fluids Industrial fluids Working Pressure Vacuum to 16 bar Vacuum to 20 bar Working Temperature -40°C to +95°C -40°C to +60°C Component Materials High quality polyethylene: 50% reticulated PE 50% low density PE (53 shore D) Low Density Polyethylene (44 shore D) 20 -40 0 0 5 10 15 20 40 60 80 Ø6x4 Ø4x2 Ø10x8 Ø8x6 Ø12x9 Ø14x11 Low Density PE Tubing Tube O.D. Tube O.D. Tolerance 1/4’’ to 1/2’’ +0.10 / -0.10 4 to 16 mm +0.10 / -0.10 Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing. Packaging Advanced PE Tubing Drum : 75 m, 150 m, 300 m, 250 feet, 500 feet PE Tubing Tubepack® : 100 m Working Pressure (bar) Advanced PE Tubing Working Pressure (bar) Not recommended above 60°C 20 -40 0 5 10 15 40 60 80 100 Ø6x4 Ø3/8" Ø4x2.5 Ø1/4" Ø10x7 Ø1/2" Ø8x5.75 Ø12x9 Ø14x11 Ø16x13 Working Temperature (°C) Working Temperature (°C) 1015Y..F Advanced Polyethylene (APE) Tubing ØD ext. ØD int. clear white Kg 6 4 32 1015Y06F00 1015Y06F01 1015Y06F04 5.434 8 5.75 40 1015Y08F00 1015Y08F01 1015Y08F02 1015Y08F03 1015Y08F04 1015Y08F10 3.279 10 7 40 1015Y10F00 1015Y10F01 1015Y10F02 1015Y10F03 1015Y10F04 1015Y10F10 5.318 Drum 150 m 1030Y..F Advanced Polyethylene (APE) Tubing ØD ext. ØD int. clear white Kg 4 2.5 16 1030Y04F00 1030Y04F01 2.860 6 4 32 1030Y06F00 1030Y06F01 1030Y06F03 1030Y06F04 1030Y06F10 4.424 Drum 300 m

RkJQdWJsaXNoZXIy MzYzNzg=