EN_Level 4 reduit 401 Technical Tubing and Hose 03 // Tubing, Hose & Blowguns Anti-Spark PU Tubing Flexible Calibrating Tubing The anti-spark PU tubing is available in 2 versions, mainly for welding applications : PU ether single layer or PVC coated, spark resistant, without compromising flexibility. Ø metric: 6 to 12 mm Advantages Single-layer PU: • Flexible for an optimized bending radius • Flexible for a long service life at high speeds PVC coated PU: • Self-extinguishing PVC sheath to protect the inner tube • Resistant to torsion, crushing Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Regulations • UL94 (fire resistance) • RoHS • REACH Technical Characteristics • Compatible Fluids: Industrial fluids, compressed air, coolants • Working Pressure: Vacuum to 14 bar • Working Temperature: -20°C to +70°C • Component Materials: PU ether with PVC sheath PU ether single layeradditive (50 shore D) Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing based on NF E49-101 (inner tubing for sheathed or single layer tubing). Tube O.D. Tube O.D. Tolerance Thickness and Tolerances of PVC Sheath 6 to 8 mm +0.10 / -0.10 1mm +0.10 / -0.10 10 to 12 mm +0.15 / -0.15 Anti-Spark PU Tubing, with PVC Sheath Working Pressure (bar) 20 -20 0 0 5 10 15 40 60 80 Ø6x4 Ø8x5.5 Ø10x7 Ø12x8 Working Temperature (°C) Anti-Spark PU Tubing, Single Layer 20 -20 0 0 5 10 15 40 60 80 Ø6x4 Ø8x5.5 Ø10x7 Working Temperature (°C) To calculate burst pressure, the values in these graphs should be multiplied by 3. Working Pressure (bar) Performance 1025U..V Anti-Spark Sheath Polyurethane (PU) Ether Tubing ØD ext. ØD int. Kg 6 4 12 1025U06V01 1025U06V03 1025U06V04 1.200 8 5.5 20 1025U08V01 1025U08V03 1025U08V04 1.620 10 7 25 1025U10V01 1025U10V03 1025U10V04 2.900 12 8 35 1025U12V01 1025U12V02 1025U12V03 4.030 Tubepack® 25 m 1100U..V Anti-Spark Sheath Polyurethane (PU) Ether Tubing ØD ext. ØD int. Kg 6 4 12 1100U06V01 5.370 8 5.5 20 1100U08V01 1100U08V02 7.626 10 7 25 1100U10V01 10.864 Tubepack® 100 m
RkJQdWJsaXNoZXIy MzYzNzg=