Parker Legris Rectus : Distribution Catalogue

400 Antistatic PU Tubing 1100U..A Anti-Static Polyurethane (PU) Ester Tubing ØD ext. ØD int. Kg 3 1.8 10 1100U03A01 0.836 4 2.5 12 1100U04A01 1.092 6 4 15 1100U06A01 2.064 8 5.5 25 1100U08A01 3.610 10 7 35 1100U10A01 6.105 12 8 45 1100U12A01 8.610 Tubepack® 100 m The antistatic PU tubing guarantees the dissipation of accumulated static electricity. Ø metric: 3 to 12 mm Advantages • Constant 10²Ω.cm resistivity over the wall thickness • Good chemical resistance, UV resistance • Minimum bending radius: maximum space saving • ATEX zone compatibility: please contact us Regulations • ATEX (please consult us) • REACH • RoHS Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics • Compatible Fluids: Compressed air, industrial fluids • Working Pressure: Vacuum to 10 bar • Working Temperature: -20°C to +70°C • Component Materials: Polyurethane with conductive additive (50 shore D) Connected to Parker Legris push-in fittings, the calibration of Parker Legris tubing ensures perfect sealing based on NF E49-101. Packaging Tubepack® : 100 m Tube O.D. Tube O.D. Tolerance 3 to 8 mm +0.10 / -0.10 10 to 12 mm +0.15 / -0.15 Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 3. 20 -20 0 0 5 10 15 40 60 80 Ø3x1.8 Ø4x2.5 Ø6x4 Ø8x5.5 Ø10x7 Ø12x8 Working Temperature (°C) Performance LF 3800 LF 3600 Related Products To maintain the antistatic properties throughout the circuit, it is recommended that this tubing be used with metallic fittings. Compression Fittings Push-In Fittings Brass Stainless Steel

RkJQdWJsaXNoZXIy MzYzNzg=