Parker Legris Rectus : Distribution Catalogue

398 PU Tubing 1025U Polyurethane (PU) Ester Tubing ØD ext. ØD int. Kg 3 1.8 8 1025U03 01 18 0.131 4 2.5 10 1025U04 01 1025U04 02 1025U04 03 1025U04 04 1025U04 05 1025U04 06 0.310 5 3 13 1025U05 01 1025U05 04 0.522 6 4 15 1025U06 01 1025U06 02 1025U06 03 1025U06 04 1025U06 05 1025U06 06 0.591 8 5.5 20 1025U08 01 1025U08 02 1025U08 03 1025U08 04 1025U08 05 1025U08 06 0.971 10 7 35 1025U10 01 1025U10 02 1025U10 04 1025U10 05 1025U10 06 1.210 12 8 35 1025U12 01 1025U12 02 1025U12 04 1025U12 05 1025U12 06 2.406 14 9.5 45 1025U14 01 95 1025U14 04 95 2.815 16 11 45 1025U16 01 11 1025U16 02 11 1025U16 03 11 1025U16 04 11 2.815 Inch tubing available upon request Tubepack® 25 m 1100U Polyurethane (PU) Ester Tubing ØD ext. ØD int. Kg 4 2.5 10 1100U04 01 1100U04 02 1100U04 03 1100U04 04 1100U04 05 1100U04 06 1.092 5 3 13 1100U05 01 1100U05 04 1.092 6 4 15 1100U06 01 1100U06 02 1100U06 03 1100U06 04 1100U06 05 1100U06 06 2.064 8 5.5 20 1100U08 01 1100U08 02 1100U08 03 1100U08 04 1100U08 05 1100U08 06 3.200 10 7 35 1100U10 01 1100U10 04 5.200 12 8 35 1100U12 01 1100U12 04 7.464 14 9.5 45 1100U14 01 95 1100U14 04 95 10.264 16 11 45 1100U16 01 11 1100U16 04 11 12.676 Inch tubing available upon request Tubepack® 100 m The PU tubing is available in 3 grades of ether, ester and crystal ether. Flexible with a small bend radius, it saves 50% of space for networks, compared to the semi-rigid PA. Ø metric: 3 to 16 mm Advantages 3 material grades • PU ester: standard pneumatic applications • PU ether: suitable for hydrolysis; increased chemical resistance compared to PU ester • PU ether crystal food grade: increased chemical resistance compared to PU ether • Mechanical properties: flexible, small bending radius, vibration absorption, UV resistant Regulations Industrial: • RoHS • PED • REACH Food (PU ether food-grade "crystal") • FDA • 1935/2004 Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics • Compatible Fluids: Compressed air, industrial fluids (depending on the material type) • Working Pressure: Vacuum to 12 bar • Working Temperature: -20°C to +70°C • Component Materials: - Polyurethane ester (52 Shore D) - Polyurethane ether (52 Shore D) - Polyurethane ether food-grade "crystal" (52 Shore D) Packaging Tubepack® : 25 m, 100 m Drum: 300 m, 500 m, 1 000 m Connected to Parker Legris push-in fittings, the calibration of PU tubing ensures perfect sealing based on NF E49-101. Tube O.D. Tube O.D. Tolerance 3 to 8 mm +0.10 / -0.10 10 to 16 mm +0.15 / -0.15 Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 3. 20 -20 0 0 5 10 15 40 60 80 Ø3x1.8 Ø4x2.5 Ø5x3 Ø6x4 Ø8x5,5 Ø10x7 Ø12x8 Ø14x9.5 Ø16x11 Working Temperature (°C) Performance

RkJQdWJsaXNoZXIy MzYzNzg=