Parker Legris Rectus : Distribution Catalogue

EN_Level 4 reduit 397 Technical Tubing and Hose 03 // Tubing, Hose & Blowguns Anti-Spark PA Tubing with PVC Sheath Flexible Calibrating Tubing The PA anti-spark tubing with PVC sheath is designed to resist flames and sparks, providing superior performance against impact and abrasion. Particularly suitable for equipment in an environment subjected to welding spatter. Ø metric: 6 to 10 mm Industrial: • RoHS • PED • REACH • UL94 (fire resistance) Regulations Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Technical Characteristics • Compatible Fluids: Hot and cold water, refrigerated fluids, compressed air • Working Pressure: 0 to 36 bar • Working Temperature: -20°C to +80°C • Component Materials: Polyamide & PVC sheath 20 -20 0 0 5 10 15 20 25 30 35 40 40 60 80 Ø6x4 Ø8x6 Ø10x8 Working Pressure (bar) O.D. Tube O.D. Tolerance PVC Sheath Thickness PVC Sheath 8 to 12 mm +0.10 / -0.10 1 mm Inner Tubing 6 to 10 mm +0.05 / -0.10 Tube O.D. Sheath Removal Length for LF 3600 Push-In Fittings (mm) 6 mm 18± 1 8 mm 19± 1 10 mm 24± 1 Connected to Parker Legris push-in fittings, the calibration of PA tubing ensures perfect sealing based on NF E49-100 (semi-rigid PA inner tubing). To calculate burst pressure, the values in this graph should be multiplied by 3. For other fitting ranges, please consult us. Working Temperature (°C) Performance Advantages • Flame retardant PVC layer protecting the inner PA tubing • Easy stripping: the PVC layer does not adhere to the PA tubing • Resistant to high pressure/temperature, torsion and crushing • Compatibility with cooling liquids 1025P..V Anti-Spark Polyamide (PA) Tubing ØD ext. ØD int. Kg 6 4 25 1025P06V01 1025P06V04 1.238 8 6 30 1025P08V01 1025P08V04 1.704 10 8 55 1025P10V01 1025P10V04 2.029 Red colour tubing are available upon request with minimum order quantity. Tubepack® 25 m 1100P..V Anti-Spark Polyamide (PA) Tubing ØD ext. ØD int. Kg 6 4 25 1100P06V02 1100P06V04 2.338 8 6 30 1100P08V01 1100P08V04 3.767 10 8 55 1100P10V01 1100P10V04 4.767 Red colour tubing are available upon request with minimum order quantity. Tubepack® 100 m 6000 71 00 Stripping Tool for Anti-Spark Tubing Technical polymer, stainless steel Kg 6000 71 00 0.098

RkJQdWJsaXNoZXIy MzYzNzg=