Parker Legris Rectus : Distribution Catalogue

396 Fireproof High Resistance PA Tubing 1100P..R Fireproof High Resistant Polyamide (PA) Tubing ØD ext. ØD int. white Kg 4 2 17 1100P04R00 1100P04R01 1100P04R04 1.308 6 4 29 1100P06R00 1100P06R01 1100P06R04 1.308 8 6 40 1100P08R00 1100P08R01 1100P08R04 2.384 10 8 77 1100P10R00 1100P10R01 1100P10R04 2.725 12 10 92 1100P12R00 1100P12R01 3.716 Other colours available on request with a minimum order quantity Extrusion constraints give an anthracite aspect to the tube but does not affect performance at all. Tubepack® 100 m The high-strength fireproof PA tube is designed to resist fire and reduce the spread of toxic fumes. It is designed for demanding embedded or industrial applications, without compromising the pressure / temperature performance of a PA tube.. Ø metric: 4 to 12 mm Advantages • Resistant to UV, high pressure / high temperature • Spark and flame resistant: self-extinguishing • Non-toxic combustion gases, low smoke generation • Alternative to PVC-coated PA tubing: no stripping tools, no risk of damaging tube Regulations Railway: • EN 45545-2 Industrial: • PED • RoHS • REACH • UL94-V0 (fire resistance) Reliable performance is dependent upon the type of fluid conveyed and fittings being used. Use is guaranteed with a vacuum of 755 mm Hg (99% vacuum). Technical Characteristics • Compatible Fluids: Compressed air, lubricants Other fluids: please consult us • Working Pressure: Vacuum to 50 bar • Working Temperature: -40°C to +100°C • Component Materials: Polyamide (63 shore D) Packaging Tubepack® : 100 m Connected to Parker Legris push-in fittings, the calibration of PA tubing ensures perfect sealing based on NF E49-100. Ø6x4 Ø4x2 Ø8x6 Ø10x8 Ø12x10 0 -40 10 20 30 40 50 60 20 50 80 100 Working Pressure (bar) To calculate burst pressure, the values in this graph should be multiplied by 3. Tube O.D. Tube O.D. Tolerance 4 mm +0.05 / -0.08 6 to 12 mm +0.05 / -0.10 Working Temperature (°C) Performance LF 3000® LF 3600 LF 3800 LF 6100 Brass Brass Tube Support Push-In Fittings Compression Fittings Related Products Fireproof high resistance tubing can be connected to various fittings presented in the Fittings section.

RkJQdWJsaXNoZXIy MzYzNzg=