Parker Legris Rectus : Distribution Catalogue

Packaging for Technical Tubing and Hose 03 // Tubing, Hose & Blowguns 391 Tube Marking • Length indicated every metre: – time saved when cutting to exact length – remaining quantity is immediately identifiable (PA and PU) • Custom marking upon request (marking, fluid identification, customer part number…) • Traceability with marking of manufacturing batch Plastic Bags • Ideal for merchandising • Promotional tools • Recoil tubing or tubing cut to the required length • In the graphs in this chapter, each curve represents the acceptable maximum pressure at a given temperature, by diameter. • Technical characteristics of Parker Legris tubing depend on the type of connection used. • The vacuum capability of all tubing is 755 mm Hg (99% vacuum). How to Read the Graphs Working Pressure (bar) 20 -20 0 0 5 10 15 40 60 80 Ø3x1.8 Ø4x2.5 Ø6x4 Ø8x5.5 Ø10x7 Ø12x8 Drums • Up to 1000 m long • For polyamide, polyurethane, fluoropolymer tubing, etc. • Immediate identification of the tubing for easy handling • Adapted to workshop reels Reels • Up to 50 m • Supplied with protective plastic film • For braided tubing, special tubing (e.g. multi-tubing) Tubepack® • 5 m, 10 m, 25 m and 100 m lengths • For polyamide, polyurethane, fluoropolymer, polyethylene and anti-spark tubing • Optimisation of tubing storage • Immediate identification of the type of tubing • Integrated winder for easy handling 5 m - 100 m 40 m - 1000 m 25 m - 50 m

RkJQdWJsaXNoZXIy MzYzNzg=