Parker Legris Rectus : Distribution Catalogue

384 Level 3 reduit Straight-Through Straight-Through 2272 Coupler without valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F G K L 19.0 G1 2272 18 34 9.0 36.0 42 11.0 45.0 Maxi-series: straight-through = 8500 Nl/min 2297 Coupler without valve, with Barb Connection for Flexible Hose Nickel-plated brass, NBR DN ØD ØD1 G L L1 19.0 19 20.7 2297 18 20 39.5 69.0 37.0 Maxi-series: straight-through = 8500 Nl/min 2294 Plug without valve, Male BSPP Thread Nickel-plated brass DN C E F L 19.0 G3/4 2294 18 27 10.5 27.0 42.5 19.0 G1 2294 18 34 13.0 34.0 46.0 Probe without Shut-off 2295 Plug without valve, with Barb Connection for Flexible Hose Nickel-plated brass DN ØD ØD1 L L1 19.0 19 21 2295 18 20 69.0 41.0 Probe without Shut-off Nominal Diameter 19 Maxi Series The robust maxi series is designed for high flow applications and ensure water and compressed air handling. - Designed for transmission of water and fluids - Very High flow capabilities - Ideal for rincing applications own Profile Working Pressure*: up to 20 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 8.500 Nl/min. inlet pressure 6 bar, pressure drop 0.6 bar KF Straight-Through

RkJQdWJsaXNoZXIy MzYzNzg=