Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 381 02 // Couplings Water Couplings Midi Series Nominal Diameter 12 Midi Series Midi series are adapted for water and compressed air applications. The wide range of plugs allows many combinations for the end-users. - Designed for transmission of water and fluids - High flow capabilities - Maximum energy efficienty own Profile Working Pressure*: up to 20 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.200 Nl/min. inlet pressure 6 bar, pressure drop 0.6 bar KASingle Shut-Off Single Shut-Off 0172 Coupler with valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F G L 12.0 G3/8 0172 12 17 16.0 27.0 29 56.0 12.0 G1/2 0172 12 21 16.0 27.0 29 56.0 Midi Series: single shut-off = 2200Nl/min Straight-Through 2272 Coupler without valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F G L 12.0 G1/2 2272 12 21 10.0 24.0 29 33.0 12.0 G3/4 2272 12 27 10.0 30.0 29 34.5 12.0 G1 2272 12 34 10.0 36.0 29 34.5

RkJQdWJsaXNoZXIy MzYzNzg=