Parker Legris Rectus : Distribution Catalogue

380 Level 3 reduit Hoses MHP PVC-Hoses PVC Max. Working Length in m Reference Ferrule D D1 Color MHP1030T 30 1610.0 16.0 10.0 TRANSPARENT MHP1030B 30 1610.0 16.0 10.0 BLUE MHP1030R 30 1610.0 16.0 10.0 RED MHP1330T 30 1913.0 19.0 13.0 TRANSPARENT MHP1330B 30 1913.0 19.0 13.0 BLUE MHP1330R 30 1913.0 19.0 13.0 RED MHP1930T 50 2919.0 27.0 19.0 TRANSPARENT Compatible fluid : Water, up to 15 bar, up to +60°C MHS Silicone-Hoses Silicone Max. Working Length in m Reference Ferrule D D1 Color MHS1025 25 1510.0 14.0 9.5 SILVER MHS1025B 25 1510.0 14.0 9.5 BLUE MHS1025R 25 1510.0 14.0 9.5 RED MHS1325 25 1913.0 17.5 13.0 SILVER MHS1325B 25 1913.0 17.5 13.0 BLUE MHS1325R 25 1913.0 17.5 13.0 RED Compatible fluid : Water, up to 25 bar, up to +170°C MHF FKM-Hoses FKM Max. Working Length in m Reference Ferrule D D1 Color MHF1025 25 1510.0 23.0 16.0 SILVER MHF1325 25 1913.0 26.0 19.0 SILVER Compatible fluid : Oil /Water, up to 15 bar, up to +130°C

RkJQdWJsaXNoZXIy MzYzNzg=